![]()
Global
These are navigation links to move inside this page.
Solid-state Timer
DIP Model Timer for PC Board Use Provides Contact and Solid-state Output
![]()
Quick links to 'H3FA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Four time ranges are selectable.
Models suffixed -[]A[]: 1 s, 10 s, 1 min, 10 min.
Models suffixed -[]B[]: 6 s, 60 s, 6 min, 60 min.
Timer operation may also be controlled through an external variable resistor.
Timer can be cleaned while mounted on a PC Board with the sealing tape affixed.
Twenty-four-pin IC socket can be used for mounting the Timer.
Mountable on a 1-inch pitch rack. (H 19.5 × W 36.9 × D 17.75 mm)