Page top

Primary Contents



Use of a common key further enhances safety and prevents operators from being trapped inside the hazardous area.

Because the A22TK Safety Key Selector Switch uses the same key as the Guard Lock Safety-door Switch, the operator is prevented from forgetting to remove the key. The result is a safer working environment when performing maintenance.

"Total safety support including device startup prevention at maintenance time" that only OMRON can provide

OMRON's full line of safety components includes the Safety Key Selector Switch and Guard Lock Safety-door Switch, as well as the Enabling Grip Switch, which is essential for making emergency stops when performing teaching.
A pre-packaged maintenance mode circuit makes it easy to create a safety circuit, contributing to the total safety of operators.

Common Key for Door Switch and Selector Switch

A22TK_Features1

*To unify keys, specify the same key type.

Broad range of applications include use with door locks, mode switching, and emergency stops when teaching

A22TK_Features2

With the Selector Switch, it is possible to switch between normal operation mode (use of Door Switch is available) and maintenance mode (use of Enabling Grip Switch is available).