![]()
Global
These are navigation links to move inside this page.
Digital Timer
DIN 48 × 48-mm Multifunction Digital Timer/2-stage Digital Timer
![]()
Quick links to 'H5CX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Easier to Read
Character Height: 12 mm (Large Characters)
The larger characters and wider viewing angle join a bright display for easy reading even in well-lit locations.
We increased the number of display segments to make setting parameters even easier.
Orange Added to Switchable Display Colors to Readily Show the Output Status (Status Monitoring)
*Display colors can be switched only on models with terminal blocks.
Save Space
A Shorter Body (Make Thinner Panels)
The shorter body enables mounting in thin control panels.
Models with terminal blocks for 24 VAC/12 to 24 VDC. (Shortest Body)
At only 59 mm, the shortest body for any industrial timer.
Models with terminal blocks for 100 to 240 VAC. (Shortest Body)
At only 78 mm, the shortest body for any industrial timer that isolates the power supply and input circuits.
*Models with Sockets: 63.7 mm (case dimension)
The above claims apply to timers with a maximum ambient temperature of 55 ºC.
According to OMRON investigations June 2009.
Safe and Reliable
Isolated Power Supply and Input Circuits (Prevent Unwanted Circuit Paths)
Power supply circuit and input circuits
were isolated inside the Timer.
You no longer have to take steps to prevent unwanted circuit paths*, such as prohibiting grounding the 0-V line of the input.
*Specifications: 100 to 240 VAC.
Setting Upper Limit (Prevent Unexpected Operation)
Restricting the set time help prevent incorrect settings.
Output ON Count Alarm Indication (Service Life Notification)
The number of times that the control output turns ON is counted and an alarm is displayed when a preset count is exceeded.
This function is useful in preventive maintenance for the service life of the Timer or the load.
More Complete Lineup
Models with Instantaneous Contact Outputs (Easily Replace Analog Timers)
The H5CX meets the demand for a digital version of an analog timer with instantaneous contacts.
*Confirm applicability in the actual system before use.
Replaceable Front Panel (Design Flexibility)
Replace the front panel with an Optional Front Panel to change the basic color from black to light gray or white.
Optional Front Panels let you match the color of the panel or surrounding devices.
Waterproof, Dust-proof Structure
(UL508 Type 4X and IP66)
Worry-free application is possible in locations subject to water.
*When the Y92S-29 Waterproof Packing is used.
New Modes
The new Stopwatch Mode and Twin Timer Mode with a Power Interrupt Hold Function increase applicability.