Page top

Primary Contents



H5CX-A[]-N/-L[]-N Digital Timers

Digital Timers

H5CX-A-N/-AS-N (Flush Mounting Models)

H5CX-A-N_Dim1

Note:M3.5 terminal screw (effective length: 6 mm)

H5CX-AD-N/-ASD-N (Flush Mounting Models)

H5CX-AD-N_Dim1

Note:M3.5 terminal screw (effective length: 6 mm)

H5CX-A11[]-N (Flush Mounting/Surface Mounting Models)

H5CX-A11[]-N_Dim1

H5CX-L8[]-N (Flush Mounting/Surface Mounting Models)

H5CX-L8[]-N_Dim1

Dimensions with Flush Mounting Adapter

H5CX-A-N/-AS-N (Provided with Adapter and Waterproof Packing)

H5CX-A-N_Dim2


H5CX-AD-N/-ASD-N (Provided with Adapter and Waterproof Packing)

H5CX-AD-N_Dim2


H5CX-A11[]-N (Adapter and Waterproof Packing Ordered Separately)

H5CX-A11[]-N_Dim2


H5CX-L8[]-N (Adapter and Waterproof Packing Ordered Separately)

H5CX-L8[]-N_Dim2

Panel Cutouts

Panel cutouts areas shown below. (according to DIN43700).

Panel Cutouts_Dim2

Note:

1.The mounting panel thickness should be 1 to 5 mm.

2.To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).

3.It is possible to mount Timers side by side, but only in the direction without the hooks. (However, if Timers are mounted side by side, water resistance will be lost.)

H5CX_Dim1

Dimensions with Front Connecting Socket

H5CX_Dim2

*These dimensions vary with the type of DIN track (reference value).

Digital Timer H5CX-B[]-N

Digital Timers
H5CX-BWSD-N (Flush Mounting Models)

H5CX-BWSD-N_Dim1

Note:M3.5 terminal screw (effective length: 6 mm)


Dimensions with Flush Mounting Adapter
H5CX-BWSD-N (Provided with Adapter and Waterproof Packing)

H5CX-BWSD-N_Dim2

Panel Cutouts

Panel cutouts areas shown below. (according to DIN43700)

Panel Cutouts_Dim2

Note:

1.The mounting panel thickness should be 1 to 5 mm.

2.To allow easier operation, it is recommended that Adapters be mounted so that the gap between sides with hooks is at least 15 mm (i.e., with the panel cutouts separated by at least 60 mm).

3.It is possible to mount Timers side by side, but only in the direction without the hooks. However, if Timers are mounted side by side, water resistance will be lost.

H5CX-Dim3

Caution: All units are in millimeters unless otherwise indicated.