Page top

Primary Contents



E-type CP1E CPU Units (Basic Models)

Product
name
SpecificationsExternal
power
supply
(24 VDC)
(A)
Current
consumption
(A)
ModelStandards
Power
Supply
InputsOut-
puts
Output
type
Program
capacity
Data
memory
capacity
5 V24 V
E-type
CPU Units
with 20 I/O
Points
100 to
240 VAC
128Relay2K
steps
2K
words
---0.170.08CP1E-E20DR-ACE
E-type
CPU Units
with 30 I/O
Points
1812Relay0.30.170.07CP1E-E30DR-A
E-type
CPU Units
with 40 I/O
Points
2416Relay0.30.170.09CP1E-E40DR-A

Note:There are no accessories included with E-type CP1E CPU Units. A Battery (CP1W-BAT01) cannot be used.

N-type CP1E CPU Units (Application Models)

Product
name
SpecificationsExternal
power
supply
(24 VDC)
(A)
Current
consump-
tion (A)
ModelStand-
ards
Power
Supply
In-
puts
Out-
puts
Output typeProgram
capacity
Data
memory
capacity
5 V24 V
N-type
CPU Units
with 20 I/O
Points
100 to
240
VAC
128Relay8K
steps
8K
words
---0.180.08CP1E-N20DR-ACE
Transistor (sinking)---0.230.02CP1E-N20DT-A
Transistor (sourcing)---0.230.02CP1E-N20DT1-A
24 VDCRelay---0.180.08CP1E-N20DR-D
Transistor (sinking)---0.230.02CP1E-N20DT-D
Transistor (sourcing)---0.230.02CP1E-N20DT1-D
N-type
CPU Units
with 30 I/O
Points
100 to
240
VAC
1812Relay8K
steps
8K
words
0.30.210.07CP1E-N30DR-A
Transistor (sinking)0.30.270.02CP1E-N30DT-A
Transistor (sourcing)0.30.270.02CP1E-N30DT1-A
24 VDCRelay---0.210.07CP1E-N30DR-D
Transistor (sinking)---0.270.02CP1E-N30DT-D
Transistor (sourcing)---0.270.02CP1E-N30DT1-D
N-type
CPU Units
with 40 I/O
Points
100 to
240
VAC
2416Relay8K
steps
8K
words
0.30.210.09CP1E-N40DR-A
Transistor (sinking)0.30.310.02CP1E-N40DT-A
Transistor (sourcing)0.30.310.02CP1E-N40DT1-A
24 VDCRelay---0.210.09CP1E-N40DR-D
Transistor (sinking)---0.310.02CP1E-N40DT-D
Transistor (sourcing)---0.310.02CP1E-N40DT1-D
Battery
Set
For N-type CP1E CPU Units
Note: Mount a Battery to an N-type CPU Unit if the data in the following areas must be backed
up for power interruptions.
DM Area (D) (except backed up words in the DM Area), Holding Area (H), Counter Completion
Flags (C), Counter Present Values (C), Auxiliary Area (A), and Clock Function
(Use batteries within two years of manufacture.)
CP1W-BAT01CE

Note:There are no accessories included with N-type CP1E CPU Units. RS-232C connectors for the built-in RS-232C port and the Battery (CP1W-BAT01) are not included.

Options (for N-type CP1E CPU Units with 30 I/O Points or 40 I/O Points)

The Options cannot be used for N-type CPU Units with 20 I/O points and all E-type CPU Units.

Product nameSpecificationsModelStandards
RS-232C
Option Board
One RS-232C Option Board can be mounted to the Option Board slot.
For N-type CP1E CPU Units with 30 I/O Points or 40 I/O Points only.
One RS-232C connector is included.
CP1W-CIF01UC1, N, L, CE
RS-422A/485
Option Board
One RS-422A/485 Option Board can be mounted to the Option Board slot.
For N-type CP1E CPU Units with 30 I/O Points or 40 I/O Points only.
CP1W-CIF11
RS-422A/485
Isolated-type
Option Board
CP1W-CIF12N, L, CE

Note:It is not possible to use a CP-series Ethernet Option Board (CP1W-CIF41), LCD Option Board (CP1W-DAM01), or Memory Card (CP1W-ME05M) with a CP1E CPU Unit.

Programming Devices

Product nameSpecificationsModelStand-
ards
Number of
licenses
Media
FA Integrated Tool
Package CX-One
Lite Ver.4.[]
CX-One Lite is a subset of the complete CX-One package
that provides only the Support Software required for micro
PLC applications.
CX-One Lite runs on the following OS.
Windows 2000 (Service Pack 3 or higher), XP, or Vista
CX-One Lite Ver. 4.[] includes Micro PLC Edition CX-
Programmer Ver.9.[] .
The Smart Input function is provided.
1 licenseCDCXONE-LT01C-V4---
Micro PLC Edition CX-Programmer can still be ordered individually with the following model number.
Micro PLC Edition
CX-Programmer
Ver.9.[]
Micro PLC Support Software
The Smart Input function is provided.
OS: Windows 2000 (Service Pack 3 or higher), XP, or Vista
Applicable models: CP1[], CPM[][], SRM1
1 licenseCDWS02-CXPC2-V9---
CX-One FA
Integrated Tool
Package Ver. 3.[]
CX-One is a package that integrates the Support Software
for OMRON PLCs and components. CX-One runs on the
following OS.
OS: Windows 2000 (Service Pack 3 or higher), XP, or Vista
CX-One Ver. 3.[] includes CX-Programmer Ver. 8.[].
1 license
*1
CDCXONE-AL01C-V3
*4
---
DVD
*2
CXONE-AL01D-V3
*4
CX-Programmer can still be ordered individually with the following model number.
CX-Programmer
Ver.8.[]
PLC Support Software
OS: Windows 2000 (Service Pack 3 or higher), XP, or Vista
1 license
*3
CDWS02-CXPC1-V8---

Note:The Smart Input function is supported only by Micro PLC Edition CX-Programmer version 9.0 or higher and CX-Programmer for CP1E version 1.0.

*1.Site licenses are available for the CX-One (3, 10, 30 or 50 licenses).

*2.When purchasing the DVD format, verify the computer model and DVD drive specifications before purchasing.

*3.Site licenses are available for the CX-Programmer (3 or 10 licenses).

*4.CX-Programmer version 8.2 or higher is required for CP1E PLCs. CX-Programmer version 8.2 is available via a CX-One V3 auto update.

The following tables lists the Support Software that can be installed from CX-One

Support Software in CX-OneCX-One Lite Ver.4.0CX-One Ver.3.2
Micro PLC Edition CX-ProgrammerVer.9.[]YesNo
CX-ProgrammerVer.8.[]NoYes
CX-IntegratorVer.2.[]YesYes
Switch Box UtilityVer.1.[]YesYes
CX-ProtocolVer.1.[]NoYes
CX-SimulatorVer.1.[]YesYes
CX-PositionVer.2.[]NoYes
CX-Motion-NCFVer.1.[]NoYes
CX-Motion-MCHVer.2.[]NoYes
CX-MotionVer.2.[]NoYes
CX-DriveVer.1.[]YesYes
CX-Process ToolVer.5.[]NoYes
Faceplate Auto-Builder for NSVer.3.[]NoYes
CX-DesignerVer.3.[]YesYes
NV-DesignerVer.1.[]YesYes
CX-ThermoVer.4.[]YesYes
CX-ConfiguratorFDTVer.1.[]YesYes
CX-FlnetVer.1.[]NoYes
Network ConfiguratorVer.3.[]YesYes
CX-ServerVer.4.[]YesYes

Expansion I/O Units and Expansion Units (for E-type CP1E CPU Units with 30 I/O Points or 40 I/O Points and N-type CP1E CPU Units with 30 I/O Points or 40 I/O Points)

E-type CP1E CPU Units with 20 I/O points and N-type CP1E CPU Units with 20 I/O points do not support Expansion I/O Units and Expansion Units.

Unit typeProduct nameSpecificationsCurrent
consumption (A)
ModelStandards
InputsOutputsOutput type5 V24 V
CP1W
Expansion
I/O Units
Input Unit
8------0.018---CP1W-8EDU, C, N,
L, CE
Output Units
---8Relay0.0260.044CP1W-8ER
Transistor (sinking)0.075---CP1W-8ET
Transistor (sourcing)0.075---CP1W-8ET1
Output Units
---16Relay0.0420.09CP1W-16ERN, L, CE
Transistor (sinking)0.076---CP1W-16ET
Transistor (sourcing)0.076---CP1W-16ET1
Output Units
---32Relay0.0490.131CP1W-32ERN, L, CE
Transistor (sinking)0.113---CP1W-32ET
Transistor (sourcing)0.113---CP1W-32ET1
I/O Units
128Relay0.1030.044CP1W-20EDR1U, C, N,
L, CE
Transistor (sinking)0.13---CP1W-20EDT
Transistor (sourcing)0.13---CP1W-20EDT1
I/O Units
2416Relay0.080.09CP1W-40EDRN, L, CE
Transistor (sinking)0.16---CP1W-40EDT
Transistor (sourcing)0.16---CP1W-40EDT1
CP1W
Expansion
Units
Analog Input Unit
4 analog inputs
Input range: 0 to 5 V, 1 to 5 V, 0 to 10 V,
±10 V, 0 to 20 mA, or 4 to 20 mA.
Resolution: 1/6000
0.10.09CP1W-AD041UC1, N,
L, CE
Analog Output Unit
4 analog outputs
Output range: 0 to 5 V, 1 to 5 V, 0 to 10 V,
±10 V, 0 to 20 mA, or 4 to 20 mA.
Resolution: 1/6000
0.080.124CP1W-DA041
Analog I/O Unit
2 analog inputs and 1 analog output
I/O range: 0 to 5 V, 1 to 5 V, 0 to 10 V,
±10 V, 0 to 20 mA, or 4 to 20 mA.
Resolution: 1/6000
0.0830.11CP1W-MAD11U, C, N,
L, CE
Temperature
Sensor Unit
2 temperature sensor inputs
Sensor type: Thermocouple (J or K)
0.040.059CP1W-TS001
4 temperature sensor inputs
Sensor type: Thermocouple (J or K)
0.040.059CP1W-TS002
2 temperature sensor inputs
Sensor type: Platinum resistance
thermometer (Pt100 or JPt100)
0.0540.073CP1W-TS101
4 temperature sensor inputs
Sensor type: Platinum resistance
thermometer (Pt100 or JPt100)
0.0540.073CP1W-TS102
CompoBus/S
I/O Link Unit
CompoBus/S slave
8 inputs and 8 outputs
0.029---CP1W-SRT21

I/O Connecting Cable

Product nameSpecificationsModelStandards
I/O Connecting Cable80 cm (for CP1W Expansion I/O Units and Expansion Units)
Only one I/O Connecting Cable can be used in each PLC.
CP1W-CN811UC1, N, L, CE

Note:An I/O Connecting Cable (approx. 6 cm) for horizontal connection is provided with CP1W Expansion I/O Units and Expansion Units.