Page top

Primary Contents



Exceptional Cost

Responding to Global Competition with More Device Control Possibilities

The CP1E all-in-one package PLCs provide high cost performance to further reduce costs by allowing you to select the optimal CPU Unit from the E-type Basic Models or N-type Application Models.

The optimal cost can be achieved efficiently with two types CP1E CPU Units.

CP1E_Features1

Simple and User Friendly

Intuitive control with "Smart Input."
Visual decision making is supported with the display of terminal locations.

Easy Ladder Programming with "Smart Input."

Easy Input Editor

● Instruction and Address Input Assist Functions

When you begin typing an instruction from the keyboard in Ladder Editor Mode, suggested instructions are displayed and the addresses are automatically entered.
Connecting lines are added automatically based on the cursor position, enabling intuitive ladder programming.

CP1E_Features2

Note:In the case of program capacity 1.5 Ksteps

Easy Input Editor with Smart Input Function

When you begin typing an instruction in Ladder Editor Mode, suggested instructions are displayed.

CP1E_Features3

User-friendly Ladder Program Input

● Automatic Connecting Line Insertion

With the automatic connecting line insertion function the necessary connection is added automatically based on the curser position.

CP1E_Features4

When an instruction is input at the curser, a connecting line is automatically inserted.

● Automatic Column Insertion When Inserting Instructions

The column is automatically inserted when an instruction is added even if the curser is above another instruction.

CP1E_Features5

When an instruction is input at the curser, a column is automatically inserted for the instruction.

Easily Reuse Ladder Programming

● Copying with Address Incrementing

To create the same group of ladder instructions more than once, with the address addition copy function, the instructions can be reused simply by inputting an address offset.

CP1E_Features6

Intuitive Menu Structure

● Intuitive Menu Display

An intuitively designed menu structure makes it easy to see the overall system simply by looking at the menu for smooth operation without referring to a manual.

CP1E_Features7

Commercially Available USB Cables Can Be Connected

CP1E CPU Units use USB for the peripheral port. Computers can be connected using commercially available USB cables.
Without the need for USB conversion cables or special cables, connection is easier and cable cost is low.

CP1E_Features8

I/O Status at a Glance

The terminal layout display features I/O indicators. The indicators are in the same position as the terminals to let you see the I/O status at a glance. You can easily identify I/O status or perform status checks at startup or during operation.

CP1E_Features9

Efficient and Effective

Flexibly handle even small-scale systems.
Various Option Units available for increased expandability.

More Applications with Advanced Control Capabilities and Functionality (N-type only)

The CP1E N-type CPU Units are equipped with high-speed counters, pulse outputs, and a built-in serial port.
These features enable controlling a wide range of devices.

CP1E_Features10

Pulse Outputs

Two 100kHz pulse outputs for high-precision position control.

Note:Models with transistor outputs.

CP1E_Features11

Modbus-RTU Easy Master

Specify Inverter speeds via RS-485.

CP1E_Features12

High-speed Counters

Control multiple axes with one PLC using the two 100kHz and four 10kHz, single-phase high-speed counters.

CP1E_Features13

Serial PLC Links

Link data with up to 10 words between up to nine CP1E-N CPU Units when controlling a device with multiple CP1E-N PLCs.

CP1E_Features14

More Applications with Option Units

Three expansion units / expansion I/O units can be added to a cpu unit with 30 or 40 I/O points.
A serial option board can be added to N-type CPU Unit with 30 or 40 I/O points.

CP1E_Features15