![]()
Global
These are navigation links to move inside this page.
SYSMAC Option RS-422A Converter
The RS-232C port of the SYSMAC series can be changed into RS-422A/485 port.
![]()
Quick links to 'CJ1W-CIF11' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
General Specifications
| Item | Specification | |
| Dimensions | 18.2 × 34.0 × 38.8 mm (W × H × D) | |
| Weight | 20 g max. | |
| Ambient operating temperature | 0 to 55 ° C | |
| Ambient storage temperature | - 20 to 75 ° C | |
| Ambient operating humidity | 10% to 90% (with no condensation) | |
| Rated power supply voltage | 5 V | (Supplied from pin 6 of the RS-232C connector.) |
| Current consumption | 40 mA max. | |
| Operating atmosphere | No corrosive gases | |
| Vibration resistance | Same as SYSMAC CS/CJ Series. | |
| Shock resistance | Same as SYSMAC CS/CJ Series. | |
| Isolation method | Not isolated | |
| Maximum communications distance | 50 m | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.