![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Input Units
A Wide Range of Basic Input Units for High Speed Input and Different Applications
![]()
Quick links to 'CJ1W-ID / IA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
High-speed input models are available, meeting versatile applications.
ON Response Time: 15μs, OFF Response Time: 90μs
Use 24-VDC, 100-VAC, and 200-VAC models to connect to devices with different types of outputs.
The 24-VDC models can be connected to devices with either NPN or PNP outputs. There is no need to select the polarity. (See note 1.)
A digital filter in the Unit can be set from 0 to 32 ms to reduce the influence of external noise.
Either a Fujitsu or MIL connector interface can be used. (See note 2.)
Several models of Terminal Block Conversion Units are available, making it easy to connect to external devices.
Note:
1.The same polarity is used for the same common.
2.For models with 32 or 64 inputs.