Page top

Lead Contents

RFID System V680 Series 10-mm-dia. ID Tags

V680-D1KP53M

V680-D1KP53M

A New Model of ID Tag Enables Traceability of Jigs and Tools.

Primary Contents



Ratings and Performance

ModelV680-D1KP53M
Memory capacity1,000 bytes (user area)
Memory typeEEPROM
Data backup time10 years after writing at 85°C max., 0.5 years at 125°C max.
Memory longevity100,000 writes per block (at 25°C)
Ambient operating temperature
(during transmission)
-25 to 85°C (with no icing)
Ambient operating temperature
(not during transmission)
-40 to 125°C (with no icing)
Ambient storage temperature-40 to 125°C (with no icing)
Ambient operating humidity35% to 95%
Degree of protectionIP68 (IEC60529) In-house standard for antenna oil resistance
(former JEM standard equivalent to IP67g) (Read/Write Antenna portion) *
Vibration resistance10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration, with 10 sweeps in X, Y, and
Z directions for 15 minutes each
Shock resistance500 m/s2 in X, Y, and Z directions 3 times each (18 times in total)
Appearance10-mm dia. × 4.5 mm
MaterialsCase: PPS resin, Filing: Epoxy resin
WeightApprox. 0.5 g
Metallic compatibilityYes

*This OMRON in-house standard confirms resistance to cutting and other oils.

Performance Specifications

Recommended combinationFunctionTransmission
distance
ID Tag and Read/Write Antenna
mounting conditions
ID TagRead/Write
Antenna
V680-D1KP53M
(embedded in
non-metallic
surface)
V680-HS51
Read distance0.5 to 6.5 mm
(axial deviation ±2 mm)
Write distance0.5 to 6.0 mm
(axial deviation ±2 mm)
V680-D1KP53M
(embedded in
metallic surface:
steel)
Read distance0.5 to 3.5 mm
(axial deviation ±2 mm)
Write distance0.5 to 3.0 mm
(axial deviation ±2 mm)

Caution: In the interenst of product improvement, specifications are subject to change without notice.