Page top

Lead Contents

Safety Mat/Safety Mat Controller

UM / MC3

UM / MC3

New Safety Mat That Is Easy to Install and Maintain

Primary Contents



Ratings

Safety Mat Controller

Power input

ModelMC3
Power voltage24 VDC
Operating voltage range-15% to +15% of rated supply voltage
Power consumption *3 W max.

*Power consumption of loads is not included.

Switch

ModelMC3
Rated load6 A at 230 VAC/6 A at 24 VDC (resistive load)
5 A at 230 VAC (AC15)/2 A at 24 VDC (DC13) (inductive load)
Maximum rated voltage250 VAC/24 VDC
Rated carry current6 A
Maximum switching capacity1,500 VA

Characteristics

Safety Mat

ModelUM
Detection methodPressure sensing method
Detection weight30 kg min.
Maximum allowable load2,000 N (EN1760-1 requirement)
Mechanical durability1 million cycles min.
MaterialPVC (Polyvinyl Chloride)
Ambient operating temperature-37 to 66°C (with no icing or condensation)
Degree of protectionIP67
WeightApprox. 24.4 kg/m2

Safety Mat Controller

ModelMC3
Response time30 ms max.
Safety inputFour-wire Safety Mat only
Mat can be connected in series (Connectable number: 12 max.)
The external impedance must be 8 Ω or less between M11 and M21 and between M12 and M22.
Safety outputSPDT-NO
Auxiliary outputSPDT-NC
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric
strength
Between different
poles of outputs
1,800 VAC, 50/60 Hz for 1 min.
Between power
supply and output
Vibration resistanceMalfunction: 10 to 55 Hz, 0.15 mm single amplitude
Mechanical shock resistanceMalfunction: 98 m/s2
DurabilityMechanical10,000,000 cycles min.
Electrical100,000 cycles min. (rated load, switching frequency: 360 cycles/hour)
Ambient operating temperature0 to 55°C (with no icing or condensation)
Ambient operating humidity0% to 90% RH
Degree of protectionIP20
Terminal tightening torque0.5 Nm
WeightApprox. 360 g

Caution: In the interenst of product improvement, specifications are subject to change without notice.