![]()
Global
These are navigation links to move inside this page.
Power Relays
MK-S-series Relays with DC-switching Models That Can Switch 220 VDC, 10 A (Resistive Load).
![]()
Quick links to 'MK-S(X)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Switch a DC load of 220 VDC, 10 A (resistive load).
Models for AC Loads can switch 250 VAC, 15 A (resistive load).
Lineup includes models with SPST-NO and SPST-NO/SPST-NC contact forms.
Using a SPST-NO/SPST-NC contact form enables detecting contact welding. (When the NO contacts become welded, the NC contacts will maintain a minimum distance of 0.5 mm.)
Models available with operation indicators and built-in test buttons.
RoHS compliant.
Standards: UL, IEC (TÜV certification)
(Application for the above standards has been made using the P7MF-06 and P7MF-06-D Sockets (sold separately).)