Page top

Primary Contents



List of Models

Operation/
resetting system
Operation
mode
TerminalTime-limit
contact
Instantaneous
contact
Mounting
Surface
mounting/
track mounting
Flush mounting
Time-limit operation/
self-resetting/external resetting
(see note 2)
8 operation modes
(selectable)
(see note 3)
11-pin round socketSPDT---H3CA-AH3CA-A
Front screwH3CA-FA---
Time-limit operation/
self-resetting
ON-delay operation8-pin round socketDPDT---H3CA-8H3CA-8
SPDTSPDTH3CA-8HH3CA-8H

Note:

1.Specify both the model number and supply voltage when ordering for the H3CA-8H and H3CA-8.

2.The operation/resetting system depends on the selected operation mode. For details, refer to Data Sheet.

3.The 8 operation modes are as follows:
A: ON-delay operation
B: Repeat cycle operation
C: Signal ON/OFF-delay operation (1)
D: Signal OFF-delay operation (1)
E: Interval operation
F: One-shot and flicker operation
G: Signal ON/OFF-delay operation (2)
H: Signal OFF-delay operation (2)

Accessories (Order Separately)

TimerTrack mounted socket
(See note.)
Back connecting socket
Solder terminalScrew terminal
H3CA-AP2CF-11PL11P3GA-11
H3CA-8H/H3CA-8P2CF-08PL08P3G-08

Note:Track mounted socket can be used as a front connecting socket.