![]()
Global
These are navigation links to move inside this page.
Liquid Leakage Position Sensor
Pinpoint Liquid Leakage Detection at Up to 600 m. Easy Setup and Installation.
![]()
Quick links to 'K7L-UP-FLK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product name | Model | Quantity | ||
| Liquid Leakage Position Sensor | K7L-UP-FLK 100-240VAC | 1 | ||
| Controller (See Note.1) | K7L-UP-FLK 100-240VAC | 1 | ||
| Connecting Cable (See Note.2) | F03-21UP-CC | 1 | ||
| Terminator (See Note.2) | F03-20UP-TC | 1 | ||
| Sensing Cable | F03-16UP-C-2M | 2 m | 1 | |
| F03-16UP-C-5M | 5 m | 1 | ||
| F03-16UP-C-10M | 10 m | 1 | ||
| F03-16UP-C-30M | 30 m | 1 | ||
| Junction Cable | F03-21UP-JC | 1 | ||
| Area Separator | F03-20UP-AS | 1 | ||
| Cable Stickers | F03-25 | 30 Stickers per bag | 1 | |
Note:
1.The Controller cannot be ordered separately.
2.Included with the K7L-UP-FLK, but can be ordered separately.