![]()
Global
These are navigation links to move inside this page.
Vision Sensor
![]()
Quick links to 'FZ3 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
High grade, high speed controller, High speed controller
| Model | NPN Output | FZ3- 700 | FZ3- 700-10 | FZ3- H700 | FZ3- H700-10 | FZ3- 750 | FZ3- 750-10 | FZ3- H750 | FZ3- H750-10 | |
| PNP Output | FZ3- 705 | FZ3- 705-10 | FZ3- H705 | FZ3- H705-10 | FZ3- 755 | FZ3- 755-10 | FZ3- H755 | FZ3- H755-10 | ||
| Connected Camera | Please refer to the "Camera Connection" table in Data Sheet. | |||||||||
| No. of Cameras (See note 1.) | 2 | 4 | 2 | 4 | 2 | 4 | 2 | 4 | ||
| Processing resolution | When connected to a 300,000-pixel camera | 640 (H) × 480 (V) | ||||||||
| When connected to a 2 million-pixel camera | 1600 (H) × 1200 (V) | |||||||||
| When connected to a 5 million-pixel camera | 2448 (H) × 2044 (V) | |||||||||
| No. of scenes | 32 | |||||||||
| Number of logged images (See note 2.) | When connected to a 300,000- pixel camera | Connected to 1 camera | Color camera: 250, Monochrome Camera: 252 | |||||||
| Connected to 2 cameras | Color camera: 125, Monochrome Camera: 126 | |||||||||
| Connected to 3 cameras | Color camera: 83, Monochrome Camera: 84 | |||||||||
| Connected to 4 cameras | Color camera: 62, Monochrome Camera: 63 | |||||||||
| When connected to a 2 million- pixel camera | Connected to 1 camera | Color camera: 40, Monochrome Camera: 40 | ||||||||
| Connected to 2 cameras | Color camera: 20, Monochrome Camera: 20 | |||||||||
| Connected to 3 cameras | Color camera: 13, Monochrome Camera: 13 | |||||||||
| Connected to 4 cameras | Color camera: 10, Monochrome Camera: 10 | |||||||||
| When connected to a 5 million- pixel camera | Connected to 1 camera | Color camera: 11, Monochrome Camera: 11 | ||||||||
| Connected to 2 cameras | Color camera: 5, Monochrome Camera: 5 | |||||||||
| Codes that can be read with FZ3 | < Bar Codes > JAN/EAN/UPC (including add-on codes), Code 39, Codabar (NW-7), ITF (Interleaved 2 of 5), Code 93, Code 128, GS1-128, GS1 DataBar (RSS-14/RSS Limited/RSS Expanded) < 2D Codes > Data Matrix (ECC200), QR Code | |||||||||
| Operation | Touch pen, mouse, etc. | Mouse or similar device | ||||||||
| Settings | Create series of processing steps by editing the flowchart (Help messages provided). | |||||||||
| Serial communications | RS-232C/422A:1CH | |||||||||
| Network communications | Ethernet 100BASE-TX/10BASE-T | |||||||||
| Parallel I/O | 11 inputs (RESET, STEP, DSA, and DI 0 to 7), 26 outputs (RUN, BUSY, GATE, OR, READY, ERROR, STGOUT 0 to 3, and DO 0 to 15) | |||||||||
| Monitor interface | Integrated Controller and LCD 12.1 inch TFT color LCD (Resolution: XGA 1,024 × 768 dots) | Analog RGB video output, 1 channel (Resolution: XGA 1,024 × 768 dots) | ||||||||
| USB interface | 4 channels (supports USB 1.1 and 2.0) | |||||||||
| Power supply voltage | 20.4 to 26.4 VDC | |||||||||
| Current consumption (See note 4.) | When connected to a intelligent or autofocus camera | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | |
| When connected to a 300,000-pixel camera | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | ||
| When connected to a 2 million-pixel camera | ||||||||||
| When connected to a 5 million-pixel camera | ||||||||||
| Ambient temperature range | Operating: 0 to 45°C, 0 to 50°C (See note 3.), Storage: -20 to 65°C (with no icing or condensation) | |||||||||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |||||||||
| Weight | Approx. 3.2 kg | Approx. 3.4 kg | Approx. 3.2 kg | Approx. 3.4 kg | Approx. 1.8 kg | Approx. 1.9 kg | Approx. 1.8 kg | Approx. 1.9 kg | ||
| Accessories | Touch pen (one, inside the front panel), Please Read First, Instruction Manual (Setup), 6 mounting brackets | Please Read First, Instruction Manual (Setup) | ||||||||
Note:
1.When connecting 5 million-pixel cameras, up to two cameras can be connected.
2.The number of logged images will vary when connecting multiple Cameras with different models.
3.The operating mode can be switched from the Controller Menu settings.
4.The current consumption indicates the value when connecting maximum units of camera to each controller. When the strobe controller is connected to the lights, the controller uses power as much as it does when connected to the intelligent camera.
5.Do not install the fi rmware for FZ2 in any High Grade High Speed or High Grade controller of the FZ3 series. It will lead to the failure of the controller. For software download, please contact your Omron representative.
High grade controllers, Standard controllers
| Model | NPN Output | FZ3- 300 | FZ3- 300-10 | FZ3- H300 | FZ3- H300-10 | FZ3- 350 | FZ3- 350-10 | FZ3- H350 | FZ3- H350-10 | |
| PNP Output | FZ3- 305 | FZ3- 305-10 | FZ3- H305 | FZ3- H305-10 | FZ3- 355 | FZ3- 355-10 | FZ3- H355 | FZ3- H355-10 | ||
| Connected Camera | Please refer to the "Camera Connection" table in Data Sheet. | |||||||||
| No. of Cameras | 2 | 4 | 2 | 4 | 2 | 4 | 2 | 4 | ||
| Processing resolution | 640 (H) × 480 (V) | |||||||||
| No. of scenes | 32 | |||||||||
| Number of logged images (See note 1.) | When connected to a 300,000- pixel camera | Connected to 1 camera | Color camera: 250, Monochrome Camera: 252 | |||||||
| Connected to 2 cameras | Color camera: 125, Monochrome Camera: 126 | |||||||||
| Connected to 3 cameras | Color camera: 83, Monochrome Camera: 84 | |||||||||
| Connected to 4 cameras | Color camera: 62, Monochrome Camera: 63 | |||||||||
| Operation | Touch pen, mouse, etc. | Mouse or similar device | ||||||||
| Settings | Create series of processing steps by editing the flowchart (Help messages provided). | |||||||||
| Serial communications | RS-232C/422A:1CH | |||||||||
| Network communications | Ethernet 100BASE-TX/10BASE-T | |||||||||
| Parallel I/O | 11 inputs (RESET, STEP, DSA, and DI 0 to 7), 26 outputs (RUN, BUSY, GATE, OR, READY, ERROR, STGOUT 0 to 3, and DO 0 to 15) | |||||||||
| Monitor interface | Integrated Controller and LCD 12.1 inch TFT color LCD (Resolution: XGA 1,024 × 768 dots) | Analog RGB video output, 1 channel (Resolution: XGA 1,024 × 768 dots) | ||||||||
| USB interface | 4 channels (supports USB 1.1 and 2.0) | |||||||||
| Power supply voltage | 20.4 to 26.4 VDC | |||||||||
| Current consumption (See note 3.) | When connected to a intelligent or autofocus camera | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | 5 A max. | 7.5 A max. | |
| When connected to a 300,000-pixel camera | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | 3.7 A max. | 4.9 A max. | ||
| Ambient temperature range | Operating: 0 to 45°C, 0 to 50°C (See note 2.), Storage: -20 to 65°C (with no icing or condensation) | |||||||||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |||||||||
| Weight | Approx. 3.2 kg | Approx. 3.4 kg | Approx. 3.2 kg | Approx. 3.4 kg | Approx. 1.8 kg | Approx. 1.9 kg | Approx. 1.8 kg | Approx. 1.9 kg | ||
| Accessories | Touch pen (one, inside the front panel), Please Read First, Instruction Manual (Setup), 6 mounting brackets | Please Read First, Instruction Manual (Setup) | ||||||||
Note:
1.The number of logged images will vary when connecting multiple Cameras with different models.
2.The operating mode can be switched from the Controller Menu settings.
3.The current consumption indicates the value when connecting maximum units of camera to each controller. When the strobe controller is connected to the lights, the controller uses power as much as it does when connected to the intelligent camera.
Intelligent camera, autofocus camera
| FZ-SLC100 | FZ-SLC15 | FZ-SZC100 | FZ-SZC15 | |
| Image elements | Interline transfer reading all pixels, 1/3-inch CCD image elements | |||
| Color/Monochrome | Color | |||
| Effective pixels | 640 (H) × 480 (V) | |||
| Pixel size | 7.4 (μm) × 7.4 (μm) | |||
| Shutter function | Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s | |||
| Partial function | 12 to 480 lines | |||
| Frame rate (image read time) | 80fps (12.5ms) | |||
| Field of vision (See note 2.) | 13 to 100mm (See note1.) | 2.9 to 14.9mm (See note1.) | 13 to 100mm (See note1.) | 2.9 to 14.9mm (See note1.) |
| Installation distance | 70 to 190mm (See note1.) | 35 to 55mm (See note1.) | 77.5 to 197.5mm (See note1.) | 47.5 to 67.5mm |
| LED class (See note 3.) (lighting) | Class 2 | --- | ||
| Ambient temperature range | Operating: 0 to 50°C Storage: -25 to 65°C (with no icing or condensation) | |||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |||
| Weight | Approx. 670 g | Approx. 700 g | Approx. 500 g | |
| Accessories | Instruction Sheet and hexagonal wrench | |||
Note:
1.Tolerance: ±5% max.
2.The length of the visual field is the lengths along the Y axis.
3.Applicable standards: IEC 60825-1: 1993 + A1: 1997 + A2-2001, EN 60825-1: 1994 + A1: 2002 + A2: 2001
Digital cameras
| FZ-S | FZ-SC | FZ-S2M | FZ-SC2M | FZ-S5M | FZ-SC5M | |
| Image elements | Interline transfer reading all pixels, 1/3-inch CCD image elements | Interline transfer reading all pixels, 1/1.8-inch CCD image elements | Interline transfer reading all pixels, 2/3-inch CCD image elements | |||
| Color/Monochrome | Monochrome | Color | Monochrome | Color | Monochrome | Color |
| Effective pixels | 640 (H) × 480 (V) | 1600 (H) × 1200 (V) | 2448 (H) × 2044 (V) | |||
| Pixel size | 7.4 (μm) × 7.4 (μm) | 4.4 (μm) × 4.4 (μm) | 3.45 (μm) × 3.45 (μm) | |||
| Shutter function | Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s | Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s | Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s | |||
| Partial function | 12 to 480 lines | 12 to 1200 lines | 12 to 2044 lines | |||
| Frame rate (image read time) | 80fps (12.5ms) | 30fps (33.3ms) | 16fps (62.5ms) | |||
| Field of vision, installation distance | Selecting a lens according to the field of vision and installation distance | |||||
| Ambient temperature range | Operating: 0 to 50°C Storage: -25 to 65°C (with no icing or condensation) | Operating: 0 to 40°C Storage: -25 to 65°C (with no icing or condensation) | Operating: 0 to 40°C Storage: -25 to 65°C (with no icing or condensation) | |||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | |||||
| Weight | Approx. 55g | Approx. 76g | Approx. 140g | |||
| Accessories | Instruction manual | |||||
Small digital cameras
| FZ-SF | FZ-SFC | FZ-SP | FZ-SPC | |
| Image elements | Interline transfer reading all pixels, 1/3-inch CCD image elements | |||
| Color/Monochrome | Monochrome | Color | Monochrome | Color |
| Effective pixels | 640 (H) × 480 (V) | |||
| Pixel size | 7.4 (μm) × 7.4 (μm) | |||
| Shutter function | Electronic shutter; select shutter speeds from 1/10 to 1/50,000 s | |||
| Partial function | 12 to 480 lines | |||
| Frame rate (image read time) | 80fps (12.5ms) | |||
| Field of vision, installation distance | Selecting a lens according to the field of vision and installation distance | |||
| Ambient temperature range | Operating: 0 to 50°C (camera amp) 0 to 45°C (camera head) Storage: -25 to 65°C (with no icing or condensation) | Operating: 0 to 50°C (camera amp) 0 to 45°C (camera head) Storage: -25 to 65°C (with no icing or condensation) | ||
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) | Operating and storage: 35% to 85% (with no condensation) | ||
| Weight | Approx. 150g | Approx. 150g | ||
| Accessories | Instruction manual, installation bracket, Four mounting brackets(M2) | Instruction manual | ||
LCD Monitor
| FZ-M08 | |
| Size | 8.4 inches |
| Type | Liquid crystal color TFT |
| Resolution | 1,024 × 768 dots |
| Input signal | Analog RGB video input, 1 channel |
| Power supply voltage | 21.6 to 26.4 VDC |
| Current consumption | Approx. 0.7 A max. |
| Ambient temperature range | Operating: 0 to 50°C Storage: -25 to 65°C (with no icing or condensation) |
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) |
| Weight | Approx. 1.2 kg |
| Accessories | Instruction Sheet and 4 mounting brackets |
Camera Cables
| Item | FZ-VS (2m) | FZ-VSB(2m) | FZ-VSL(2m) |
| Shock resistiveness (durability) | 10 to 150Hz single amplitude 0.15mm 3 directions, 8 strokes, 4 times | ||
| Ambient temperature range | Operation and storage: 0 to +65°C (with no icing or condensation) | ||
| Ambient humidity range | Operation and storage: 40 to 70%RH (with no condensation) | ||
| Ambient atmosphere | No corrosive gases | ||
| Material | Cable sheath, connector: PVC | ||
| Minimum bending radius | 69 mm | 81 mm | 69 mm |
| Weight | approx. 170g | approx. 220g | approx. 170g |
Monitor Cable
| Item | FZ-VM |
| Vibration resistiveness | 10 to 150Hz single amplitude 0.15mm 3 directions, 8 strokes, 4 times |
| Ambient temperature range | Operation: 0 to +50°C; Storage: -20 to +65°C (with no icing or condensation) |
| Ambient humidity range | Operation and storage: 35 to 85%RH (with no condensation) |
| Ambient atmosphere | No corrosive gases |
| Material | Cable sheath: heat-resistant PVC Connector: PVC |
| Minimum bending radius | 75 mm |
| Weight | approx. 170g |
Cable Extension Unit
| FZ-VSJ | |
| Power supply voltage (See note 1.) | 11.5 to 13.5 VDC |
| Current consumption (See note 2.) | 1.5 A max. |
| Ambient temperature range | Operating: 0 to 50°C Storage: -25 to 65°C (with no icing or condensation) |
| Ambient humidity range | Operating and storage: 35% to 85% (with no condensation) |
| Maximum Units connectable | 2 Units per Camera |
| Weight | Approx. 240 g |
| Accessories | Instruction Sheet and 4 mounting screws |
Note:
1.A power supply must be connected to the Strobe Controller and Camera when connecting a FZ-SLC100/SLC15/SZC100/SZC15 and using a Strobe Controller (3Z4S-LT MLEK-C100E1TS2.)
2.The current consumption is when every Camera and Strobe Controller is connected to a power supply.
Long-distance Camera Cables
| Item | FZ-VS2 (15m) | FZ-VSL2(15m) |
| Shock resistiveness (durability) | 10 to 150Hz single amplitude 0.15mm 3 directions, 8 strokes, 4 times | |
| Ambient temperature range | Operation and storage: 0 to +65°C (with no icing or condensation) | |
| Ambient humidity range | Operation and storage: 40 to 70%RH (with no condensation) | |
| Ambient atmosphere | No corrosive gases | |
| Material | Cable sheath, connector: PVC | |
| Minimum bending radius | 93mm | |
| Weight | approx. 1600g | |
Parallel Cable
| Item | FZ-VP |
| Vibration resistiveness | 10 to 150Hz single amplitude 0.15mm 3 directions, 8 strokes, 4 times |
| Ambient temperature range | Operation: 0 to +50°C; Storage: -20 to +65°C (with no icing or condensation) |
| Ambient humidity range | Operation and storage: 35 to 85%RH (with no condensation) |
| Ambient atmosphere | No corrosive gases |
| Material | Cable sheath: heat-resistant PVC Connector: resin |
| Minimum bending radius | 75 mm |
| Weight | approx. 160g |
Camera Connection Table
| Type of camera | Model | Resolution | Standard controllers (FZ3-3[][], FZ3-3[][]-10) | High grade controllers (FZ3-H3[][], FZ3-H3[][]-10) | High speed controllers (FZ3-7[][], FZ3-7[][]-10) | High grade, high speed controllers (FZ3-H7[][], FZ3-H7[][]-10) |
| Intelligent cameras | FZ-SLC100 | 300,000 Pixels | ○ | ○ | ○ | ○ |
| FZ-SLC15 | 300,000 Pixels | ○ | ○ | ○ | ○ | |
| Autofocus cameras | FZ-SZC100 | 300,000 Pixels | ○ | ○ | ○ | ○ |
| FZ-SZC15 | 300,000 Pixels | ○ | ○ | ○ | ○ | |
| Digital cameras | FZ-SC | 300,000 Pixels | ○ | ○ | ○ | ○ |
| FZ-S | 300,000 Pixels | ○ | ○ | ○ | ○ | |
| FZ-SC2M | 2 million pixels | × | × | ○ | ○ | |
| FZ-S2M | 2 million pixels | × | × | ○ | ○ | |
| FZ-SC5M | 5 million pixels | × | × | ○ (See note) | ○ (See note) | |
| FZ-S5M | 5 million pixels | × | × | ○ (See note) | ○ (See note) | |
| Small digital cameras | FZ-SFC | 300,000 Pixels | ○ | ○ | ○ | ○ |
| FZ-SF | 300,000 Pixels | ○ | ○ | ○ | ○ | |
| FZ-SPC | 300,000 Pixels | ○ | ○ | ○ | ○ | |
| FZ-SP | 300,000 Pixels | ○ | ○ | ○ | ○ |
Note:When connecting 5 million-pixel cameras, up to two cameras can be connected.
Cameras/Cables Connection Table
| Type of camera | Model | Cable length | Intelligent cameras Autofocus cameras | Digital cameras | Small digital cameras | ||
| 300,000-pixel | 2 million-pixel | 5 million-pixel | Pen type/ flat type | ||||
| Camera Cables Right-angle camera cables | FZ-VS FZ-VSL | 2m | ○ | ○ | ○ | ○ | ○ |
| 5m | ○ | ○ | ○ | ○ | ○ | ||
| 10m | × | ○ | ○ | × | ○ | ||
| Bend resistant camera cables | FZ-VSB | 2m | ○ | ○ | ○ | ○ | ○ |
| 5m | ○ | ○ | ○ | ○ | ○ | ||
| 10m | × | ○ | × | × | ○ | ||
| Long-distance camera cable Long-distance right-angle camera cable | FZ-VS2 FZ-VSL2 | 15m | × | ○ | ○ | × | ○ |
System configuration
Controller integrated with LCD
Box-type Controller
High-resolution, Low-distortion Lenses
| Model | FZ-LEH5 | FZ-LEH8 | FZ-LEH12 | FZ-LEH16 | FZ-LEH25 | FZ-LEH35 | FZ-LEH50 | FZ-LEH75 | FZ-LEH100 |
| Appearance | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Focal length | 5 mm | 8 mm | 12.5 mm | 16 mm | 25 mm | 35 mm | 50 mm | 75 mm | 100 mm |
| Brightness | F 2.8 | F 1.4 | F 1.4 | F 1.4 | F 1.4 | F 2 | F 2.8 | F 2.5 | F 2.8 |
| Filter size | M 40.5 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 34.0 P 0.5 | M 34.0 P 0.5 | M 40.5 P 0.5 |
The 5-mm Extension Tubes (3Z4S-LE ML-EXR) cannot be used with FZ-LEH25 Lenses.
CCTV Lenses
| Model | 3Z4S-LE ML-0614 | 3Z4S-LE ML-0813 | 3Z4S-LE ML-1214 | 3Z4S-LE ML-1614 | 3Z4S-LE ML-2514 | 3Z4S-LE ML-3519 | 3Z4S-LE ML-5018 | 3Z4S-LE ML-7527 | 3Z4S-LE ML-10035 |
| Appearance | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
| Focal length | 6 mm | 8 mm | 12 mm | 16 mm | 25 mm | 35 mm | 50 mm | 75 mm | 100 mm |
| Brightness | F 1.4 | F 1.3 | F 1.4 | F 1.4 | F 1.4 | F 1.9 | F 1.8 | F 2.7 | F 3.5 |
| Filter size | M 27.0 P 0.5 | M 25.5 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 27.0 P 0.5 | M 30.5 P 0.5 | M 30.5 P 0.5 | M 30.5 P 0.5 |
Lenses for small camera
| Model | ZL-LES3 | ZL-LES6 | ZL-LES16 | ZL-LES30 |
| Appearance | ![]() | ![]() | ![]() | ![]() |
| Focal length | 3 mm | 6 mm | 16 mm | 30 mm |
| Brightness | F 2.0 | F 2.0 | F 3.4 | F 3.4 |
Extension Tubes
| Model | 3Z4S-LE ML-EXR |
| Contents | Set of 7 tubes (40 mm, 20 mm, 10 mm, 5 mm, 2.0 mm, 1.0 mm, and 0.5 mm) Maximum outer diameter: 30 mm dia. |
Extension Tubes for small camera
| Model | FZ-LESR |
| Contents | Set of 3 tubes (15 mm, 10 mm, 5 mm) Maximum outer diameter: 12 mm dia. |
*1.Do not use the 0.5-mm, 1.0-mm, and 2.0-mm Extension Tubes attached to each other.
Since these Extension Tubes are placed over the threaded section of the Lens or other Extension Tube, the connection may loosen when more than one 0.5-mm, 1.0-mm or 2.0-mm Extension Tube are used together.
*2.Reinforcement may be required for combinations of Extension Tubes exceeding 30 mm if the Camera is subject to vibration.
Caution: In the interenst of product improvement, specifications are subject to change without notice.