Page top

Primary Contents



FZ3 Series

ItemDescriptionsModelRemarks
ControllersHigh grade,
high speed
controllers
Controller
integrated
with LCD
Two-
camera
controllers
NPNFZ3-H700With touch pen
PNPFZ3-H705
Four-
camera
controllers
NPNFZ3-H700-10
PNPFZ3-H705-10
Box-type
Controller
Two-
camera
controllers
NPNFZ3-H750---
PNPFZ3-H755
Four-
camera
controllers
NPNFZ3-H750-10
PNPFZ3-H755-10
High grade
controllers
Controller
integrated
with LCD
Two-
camera
controllers
NPNFZ3-H300With touch pen
PNPFZ3-H305
Four-
camera
controllers
NPNFZ3-H300-10
PNPFZ3-H305-10
Box-type
Controller
Two-
camera
controllers
NPNFZ3-H350---
PNPFZ3-H355
Four-
camera
controllers
NPNFZ3-H350-10
PNPFZ3-H355-10
High speed
controllers
Controller
integrated
with LCD
Two-
camera
controllers
NPNFZ3-700With touch pen
PNPFZ3-705
Four-
camera
controllers
NPNFZ3-700-10
PNPFZ3-705-10
Box-type
Controller
Two-
camera
controllers
NPNFZ3-750---
PNPFZ3-755
Four-
camera
controllers
NPNFZ3-750-10
PNPFZ3-755-10
Standard
controllers
Controller
integrated
with LCD
Two-
camera
controllers
NPNFZ3-300With touch pen
PNPFZ3-305
Four-
camera
controllers
NPNFZ3-300-10
PNPFZ3-305-10
Box-type
Controller
Two-
camera
controllers
NPNFZ3-350---
PNPFZ3-355
Four-
camera
controllers
NPNFZ3-350-10
PNPFZ3-355-10
CamerasIntelligent
cameras
Wide field
of vision
ColorFZ-SLC100Camera + Zoom, Autofocus Lens +
Intelligent Lighting
Narrow
field of
vision
ColorFZ-SLC15
Autofocus
cameras
Wide field
of vision
ColorFZ-SZC100Camera + Zoom, Autofocus Lens
Narrow
field of
vision
ColorFZ-SZC15
Digital
cameras
300,000
Pixels
MonochromeFZ-SLens required
ColorFZ-SC
2 million
pixels
MonochromeFZ-S2M
ColorFZ-SC2M
5 million
pixels
MonochromeFZ-S5M
ColorFZ-SC5M
Small
digital
cameras
300,000-
pixel
flat type
MonochromeFZ-SFCCTV lens required
ColorFZ-SFC
300,000-
pixel
pen type
MonochromeFZ-SP
ColorFZ-SPC
Cameras
peripheral
devices
Intelligent camera
diffusion plate
Wide field of
vision
FZ-SLC100-DL---
Narrow field
of vision
FZ-SLC15-DL---
CCTV Lenses3Z4S-LE Series---
Extension Tubes
Low-distortion LensesFZ-LEH5/LEH8/LEH12/
LEH16/LEH25/LEH35/
LEH50/LEH75/LEH100
Low distortion lens for 2-million pixel
cameras and 5 million-pixel cameras
Lenses for small cameraFZ-LES3/LES6/LES16/
LES30
Lens for 300,000-pixel small cameras
Extension Tubes for small cameraFZ-LESRExtension Tubes for 300,000-pixel
small cameras
CablesCamera CableFZ-VSCable length: 2 m, 5 m, or 10 m (See note 2.)
Bend resistant Camera CablesFZ-VSBCable length: 2 m, 5 m, or 10 m (See note 3.)
Right-angle Camera Cable (See note 1.)FZ-VSLCable length: 2 m, 5 m, or 10 m (See note 2.)
Long-distance camera cableFZ-VS2Cable length: 15 m (See note 4.)
Long-distance right-angle camera cableFZ-VSL2Cable length: 15 m (See note 4.)
Cable extension unitFZ-VSJUp to two Extension Units and three Cables can
be connected.(Maximum cable length: 45 m
(See note 5.))
Monitor cableFZ-VMCable length: 2 m or 5 m
Parallel cableFZ-VPCable length: 2 m or 5 m
Peripheral
devices
LCD monitorFZ-M08For Box-type Controllers
USB memory1GBFZ-MEM1GCapacity: 1 GB
VESA attachmentFZ-VESAFor installing the LCD integrated-type controller
Desktop controller standFZ-DSFor installing the LCD integrated-type controller
Mouse---Recommended Products (Optical Mouse)
Microsoft Corporation: Compact Optical Mouse,
U81 Series
External Lighting3Z4S-LT Series---
Strobe Controller (for FZ Series Vision Sensors)Manufactured by MORITEX
Corporation
3Z4S-LT MLEK-C100E1TS2
Required to control external lighting from a
Controller
Adapter for the strobe controller designed specifically
for the 5 million -pixel camera
Manufactured by MORITEX
Corporation
3Z4S-LT LBK-003
Required to mount a strobe controller on a
5 million-pixel camera

Note:

1.This Cable has an L-shaped connector on the Camera end.

2.The 10-m cable cannot be used for the intelligent camera, autofocus camera and 5 million-pixel camera.

3.The 10-m cable cannot be used for the intelligent camera, autofocus camera 2 million-pixel camera and 5 million-pixel camera.

4.The 15-m cable cannot be used for the intelligent camera, autofocus camera and 5 million-pixel camera.

5.The maximum cable length depends on the Camera being connected, and the model and length of the Cable being used. For further information, please refer to the "Cameras/Cables" table in Data Sheet.