![]()
Global
These are navigation links to move inside this page.
Vision Sensor
![]()
Quick links to 'FZ3 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
FZ3-series Controllers
LCD-integrated type
FZ3-30[]/FZ3-30[]-10
FZ3-70[]/FZ3-70[]-10
FZ3-H30[]/FZ3-H30[]-10
FZ3-H70[]/FZ3-H70[]-10
Box-type
FZ3-35[]/FZ3-35[]-10
FZ3-75[]/FZ3-75[]-10
FZ3-H35[]/FZ3-H35[]-10
FZ3-H75[]/FZ3-H75[]-10
Cameras
Intelligent camera
FZ-SLC15
FZ-SLC100
Auto focus camera
FZ-SZC15
FZ-SZC100
Digital cameras
300,000-pixel camera
FZ-S
FZ-SC
2 million-pixel camera
FZ-S2M
FZ-SC2M
5 million-pixel camera
FZ-S5M
FZ-SC5M
Small digital cameras
Camera head
Flat camera
FZ-SF
FZ-SFC
Pen-shaped camera
FZ-SP
FZ-SPC
Camera amplifier
Can be used for both flat cameras and pen-shaped cameras
Cable
Camera Cable
Camera Cable (Model FZ-VS)
Long-distance Camera Cable (Model FZ-VS2)
Bend resistant Cable (Model FZ-VSB)
Long-distance Right-angle Camera Cable (Model FZ-VSL2)
Right-angle Camera Cable (Model FZ-VSL)
Note:
1.cable is available in 2m/5m/10m.
2.Each camera cables has polarity.
Please ensure that the name plate side of the cable is connected to the controller.
3.cable is available in 15m.
Parallel Cable (Model FZ-VP)
Note 1: cable is available in 2m/5m.
Monitor Cable (Model FZ-VM)
Note 1: cable is available in 2m/5m.
LCD Monitor
FZ-M08
Camera Cable Extension Unit
FZ-VSJ
Lens for small camera
FZ-LES Series
Extension Tubes for small camera
FZ-LESR
Caution: All units are in millimeters unless otherwise indicated.