Page top

Lead Contents

Portable Multi-logger

ZR-RX70

ZR-RX70

High-speed, Simultaneous Sampling on All Channels. Super-wide Voltage Input Range.

Primary Contents



Main unit

ItemZR-RX70A-E
Input methodAll channels isolated input, Imbalanced input, Simultaneous sampling of all channels
Input terminal shapeBNC terminal: For voltage measurement.
M3 screw type terminal: For voltage/temperature (thermocouples) measurement. *1
Number of input channels8 CH
Sampling interval10μs to 1 min
A/D resolution16 bit
Measurement
ranges
Voltage20, 50, 100, 200, 500 mV, 1, 2, 5, 10, 20, 50, 100, 200, 500 V, 1-5 V F.S.
Temperature
(Thermocouples)
K, J, E, T, R, S, B, N, W (WRe5-26)
Humidity0 to 100% (Voltage 0 to 1 V scaling conversion) ZR-XRH1(Refer to the option.)
External input/output sectionsSwitch between logic4CH and pulse4CH *2
Maximum
input
voltage
between +/-
input terminals
20 mV to 1 V: ±30 VDC
2 V to 500 V: ±500 VDC
between input
terminals
60 Vp-p
between input
terminal/GND
60 Vp-p
Withstand
voltage
between input
terminals
1000 Vp-p (1 minute)
between input
terminal/GND
1000 Vp-p (1 minute)
Input impedance1 MΩ ± 5%
Allowable signal source
resistance
1 kΩ or less
Reference contact compensation
accuracy *3
±1.0°C
Pulse input
*2 *5
Revolutions mode5 to 20M RPM/F.S.(1,2,5 step)
Counts mode5 to 20M C/F.S.(1,2,5 step)
Inst.mode5 to 20M C/F.S.(1,2,5 step)
Trigger
Functions
Trigger typesStart: Data capture starts when a trigger is generated.
Stop: Data capture stops when a trigger is generated.
Trigger settingsStart: Off, Level(Analog/Logic/Pulse), External *2
Stop: Off, Level(Analog/Logic/Pulse), External *2 Time
Channel
combinations
Level OR, Level AND, Edge OR, Edge AND
Mode↑ H, ↓ L, Window IN *4, Window Out *4
Timer modeDate and Time, Every Day Cycle, Every Hour Cycle
Alarm output *24CH,Open collector output (5 V, 10 kΩ pull-up resistance)
Output conditions↑ H, ↓ L, Window IN *4, Window Out *4
Input filterOFF, Line, 5 Hz, 50 Hz, 500 Hz
Statistical calculation functionsTypes of statistical calculation *6: Average, Max, Min, Peak, RMS
(Maximum of 2 can be set simultaneously.)
PC Interface typesEthernet (10BASE-T/100BASE-TX), USB (USB 2.0 HIGH-SPEED)
PC Interface
functions
EthernetWeb server function, FTP server function, NTP client function
USBUSB drive mode
Memory
device
InternalRAM: 1,000,000points, Internal flash memory: Approx. 256 MB
ExternalUSB Memory slot(HIGH-SPEED) *7
Display5.7-inch TFT color LCD
Display settingsWaveform screen + Digital screen, Waveform screen, Digital screen + Calculation
Display, screenX-Y display
TIME/DIV10ms/DIV to 24hour/DIV
Operating environment0 to 40°C, 5 to 85 %R.H. (15 to 35°C when the battery is used)
Power supplyAC adapter: AC100 to 240 V/50 to 60 Hz
DC input: DC8.5 V to 24 V
Battery pack *8
Power consumption28VA (When the AC adapter is used)
WeightApprox 1.1kg (Excluding AC adapter and batteries)
Vibration resistanceEquivalent to automobile part Type 1 Category A classification
External dimensions232 × 150 × 80 mm
AccessoriesUser's Manual, Utility Disk (CD-R), AC adapter/AC cable (CEE), User registration
Postcard

*1.BNC terminal and M3 screw type terminal of the same channel cannot be used simultaneously.

*2.A logic alarm cable ZR-XRL1 (optional) is necessary.

*3.23°C ± 5°C
At least 30 minutes after the power supply is turned on
Filter Line GND connection

*4.The logic input cannot be set.

*5.Maximum input frequency: 50 kHz, Maximum number of counts: 15 MC (24-bit counter)

*6.Real time and data between cursors specified (during data replay)

*7.Max. 2 GB (Depends on the type of USB memory in use)

*8.2 battery packs should be mounted when using battery pack.

Analog Input Measurement Accuracy

Voltage±0.25% of F.S.
ItemDescription
Temperature *1ThermocoupleMeasurement Temperature Range (°C)Measurement accuracy
R/S0 ≤ TS ≤ 100± 7.0°C
100 < TS ≤ 300± 5.0°C
R: 300 < TS ≤ 1600± (0.05% of rdg + 3.0°C)
S: 300 < TS ≤ 1760± (0.05% of rdg + 3.0°C)
B400 ≤ TS ≤ 600± 5.5°C
600 < TS ≤ 1820± (0.05% of rdg + 3.0°C)
K-200 ≤ TS ≤ -100± (0.05% of rdg + 3.0°C)
-100 < TS ≤ 1370± (0.05% of rdg + 2.0°C)
E-200 ≤ TS ≤ -100± (0.05% of rdg + 3.0°C)
-100 < TS ≤ 800± (0.05% of rdg + 2.0°C)
T-200 ≤ TS ≤ -100± (0.1% of rdg + 2.5°C)
-100 < TS ≤ 400± (0.1% of rdg + 1.5°C)
J-200 ≤ TS ≤ -100± 3.7°C
-100 < TS ≤ 100± 2.7°C
100 < TS ≤ 1100± (0.05% of rdg + 2.0°C)
N0 ≤ TS ≤ 1300± (0.1% of rdg + 2.0°C)
W0 ≤ TS ≤ 2315± (0.1% of rdg + 2.5°C)

*1.Operating environment 23°C ± 5°C
Left for at least 30 minutes after the power supply is turned on
Filter Line
GND connection
Thermocouple used is T: 0.32 ø, other: 0.65ø

Humidity Sensor ZR-XRH1 (Accessory)

ItemDescription
Allowable temperature range-25 to +80°C
Allowable humidity range0 to 100% RH
Relative humidity measurement accuracy± 3% RH (5 to 98% RH at 25°C)
Response time15 sec (90% response when membrane filter is installed)
Sensor output0 to 1V
External dimensionso14 mm × 80 mm (excluding cable)
Cable length3 m

PC Software

ItemSpecial PC software ZR-SX10
Wave Inspire RX (Ver 2.0) (Accessory)
Standard PC software
Smart Viewer RX70 (Standard Accessory)
Standard
functions
Review saved data, real-time capture of PC data, main unit setup, CSV file conversion
Waveform
operation
Drag & Move waveform directly
Batch change of CH scale
Intuitive operation by mouse wheel
Change CH scales individually by icons
Waveform
display
Displays multi-windows
Displays all the CH multi-scales simultaneously
Scrolling for all directions (up, down, right, left)
X-T display , X-Y display , FFT display
Split display in the single window
X-T display , X-Y display , FFT display
Meter display selection
Configuration
function
Smart List view setup function
Smart Grouping function
Setup in the tab format
Captured dataBinary format: Sampling interval 10 μs to 60 s
CSV format: Sampling interval 10 ms to 60 s
CSV conversion method: between cursors, All data, File bulk conversion
OthersCursor function, Comment input function,
Acquisition setup , Smart search function,
Excel data transfer function, Alarm mail function
Cursor function, Comment input function,
Excel data transfer function , Alarm mail function
Compatible
interface
USB, LAN
Compatible
operating system
Windows Vista/XP/2000

Caution: In the interenst of product improvement, specifications are subject to change without notice.