![]()
Global
These are navigation links to move inside this page.
Portable Multi-logger
High-speed, Simultaneous Sampling on All Channels. Super-wide Voltage Input Range.
![]()
Quick links to 'ZR-RX70' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Start Powerful Engines.
Meeting Versatile Testing Requirements
Multifunction Input
Optimum Setting for Each Intended Use
Appropriate Sampling Speed for Any Application
High-speed sampling at speeds up to 10μs is possible. Thus it is suitable for applications such as drop tests and oscillation tests that require high-speed sampling. Data of lengthy applications, such as endurance tests and environmental tests, can be continuously logged to the flash memory at a sampling interval of 1ms or over.
Potential recording time (for 8 analog channels)
*Please use a USB flash drive without security function
Meeting Versatile Testing Requirements
Super-wide Voltage Input Range
The wide input range from ±20 mV to ±500 V. It allows the measurement of 100 to 240 VAC power supply waveforms. The simultaneous measurement of power supply voltages, currents and sequence controls are possible by use of logic input and a clamp meter.
Measurement of High Precision
Simultaneous Sampling on All Channels
A high-speed AD converter is equipped on each input channel. As the high-performance ICs can simultaneously control all channels, high-speed simultaneous sampling is possible.
Everyday Use.
Advanced Usability
Ultimate User-Friendliness
The cell-phone-like advanced usability featuring a set of cursor keys allow users to easily view enlarged and reduced images of high-speed waveforms. A 5.7-inch TFT large-screen color LCD enables easy observation of waveforms and measurements even in a dark place.
Capturing Necessary Data Only
Useful Trigger and Timer Functions
Dif ferent combinations of the trigger and timer functions Of fer a wide variety of set tings for dif ferent situations. They enable users to eliminate superfluous data and capture the data truly necessary for each situation.
No Interruptions During Measurement
Pulling Up Any Stored Data During Data Logging
The product is equipped with FTP client function. It allows users to pull out any data stored in the logger whenever necessary during data logging.
Meeting Versatile Needs
X-Y Recorder Function
The analog X-Y recorder function of the product enables users to view correlations between different pieces of data. The function enables the reproduction of pen up/down movements of an analog X-Y recorder. The product can also be used as a 4-pen recorder. Digital data captured with this function can be used for reports and other post-measurement works.
PC Connect.
Utilize data in any style you like.
ZR-RX70 offers more than six types of PC connections. You can utilize data in any style you like.
"I want to transfer this data stored in the logger to a PC."
(USB flash drive)
Data transfer using a USB flash drive
Plug a USB flash drive into the logger, copy data on the drive.
Then, pull out the drive from the logger and plug it into a PC.
(USB)
Data transfer using the logger as an external drive
Connect the logger to a PC, have the PC recognize it as an external drive and copy data.
(LAN)
Data transfer through an Ethernet network using FTP client software
Set an IP address on the logger, connect the logger to a PC through a LAN and have the FTP client software copy the data.
Data can be copied even during logging.
"I want to remote view or remote control the logger."
Web Server Function Pre-installed
You can remote control the logger from the web browser installed in your PC by connecting the logger with an IP address to the PC through an Ethernet network.
"Remote control across different countries is possible by setting a global IP address on the logger."
"PC software is not required."
"You can remote control (or view) the logger from a PDA with a web browser."
"I want to view logging data on my PC in a simple way."
Logging Data Viewed On a PC
A special PC software program allows you to easily view waveforms and other logging data on your PC.
Start the software and select the file you would like to see. Then, you can view data in multiple windows, and zoom up or down waveforms on your PC.
Viewing Logging Data in Excel Format
The special software also allows you to save logging data in CSV format.
"I want to save logging data in real time in my PC."
(USB) (LAN)
The special software enables real-time data saving in a PC.
"The logger can be connected to a PC via USB or LAN connection."
"The use of the special PC software and LAN connection allows you to save data from two or more data loggers into your PC."
The NTP cl ient funct ion of the product also enables an easy synchronization of different devices.
You can also save and convert logging data directly in Excel format.