Page top

Lead Contents

Solid State Contactors for Heaters

G3PE (Three-phase)

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Primary Contents

Displaying individual registered product index. Select and click for details.

Items 1 to 48 of 48

    Model Number Description
    G3PE-215B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function
    G3PE-215B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function
    G3PE-215B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function
    G3PE-215B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function
    G3PE-215B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function
    G3PE-215B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 15A , With Zero Cross Function
    G3PE-225B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function
    G3PE-225B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function
    G3PE-225B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function
    G3PE-225B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function
    G3PE-225B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function
    G3PE-225B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 25A , With Zero Cross Function
    G3PE-235B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function
    G3PE-235B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function
    G3PE-235B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function
    G3PE-235B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function
    G3PE-235B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function
    G3PE-235B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 35A , With Zero Cross Function
    G3PE-245B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function
    G3PE-245B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function
    G3PE-245B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function
    G3PE-245B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function
    G3PE-245B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function
    G3PE-245B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 100 to 240 VAC / 45A , With Zero Cross Function
    G3PE-515B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function
    G3PE-515B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function
    G3PE-515B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function
    G3PE-515B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function
    G3PE-515B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function
    G3PE-515B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 15A , With Zero Cross Function
    G3PE-525B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function
    G3PE-525B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function
    G3PE-525B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function
    G3PE-525B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function
    G3PE-525B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function
    G3PE-525B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 25A , With Zero Cross Function
    G3PE-535B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function
    G3PE-535B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function
    G3PE-535B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function
    G3PE-535B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function
    G3PE-535B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function
    G3PE-535B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 35A , With Zero Cross Function
    G3PE-545B-2 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function
    G3PE-545B-2H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function
    G3PE-545B-2N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function
    G3PE-545B-3 DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function
    G3PE-545B-3H DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function
    G3PE-545B-3N DC12-24 Solid State Contactors for Three-phase Heaters , Rated Output Load 200 to 480 VAC / 45A , With Zero Cross Function

    Items 1 to 48 of 48

      Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.