Page top

Lead Contents

Programmable Terminal

NP3

NP3

Using a 3.8-inch QVGA LCD. Easy Setup with the Low-cost, Compact NP Series.

Primary Contents



General Specifications

ItemSpecifications
Rated power supply voltage24 VDC
Allowable voltage range21.6 to 27.6 VDC (24 VDC -10% to +15%)
Allowable input power interruption timeNo restriction
Power consumption12W max
Ambient operating temperature0 to 50 ° C (See notes 1 and 2.)
Storage temperature-20 to +60 ° C
Ambient operating humidity35 to 85%RH with no condensation (0 to 40 ° C) (See note 2.)
35 to 50%RH with no condensation (40 to 50 ° C) (See note 2.)
Operating environmentNo corrosive gases
Noise immunityConforms to IEC61000-4-4, 2 KV (power lines)
Vibration resistance (during operation)5 to 9 Hz with 3.1 mm amplitude and 9 to 150 Hz with 9.8 m/s2 acceleration
for 30 min in each of X, Y, and Z directions
Shock resistance (during operation)147 m/s2 3 times in each of X, Y, and Z directions
WeightNP3: 500 g max
Enclosure ratingFront panel: IP65F oil proof (See note 3.)
Battery life5 years (at 25 ° C)
International standardsEC Directives, cULus (UL508)

Note:

1.When a STN LCD display device is used, the display quality will decline (e.g., the contrast ratio will be reduced) if the temperature exceeds 40°C. Also, when the temperature drops, the response speed is lowered due to characteristics of liquid crystals.

2.Operate the PT within the temperature and humidity ranges shown in the following diagram.

NP3_Spec1

3.May not be applicable in locations with long-term exposure to water or oil.

Performance

Model numberNP3-MQ000NP3-MQ001NP3-MQ000BNP3-MQ001B
Type3.8 STN LCD
Display deviceMonochrome LCD
Effective display areaWidth 78.8mm × height 59.6 mm (3.8 inches)
Case colorSilverBlack
Number of function keys3636
Display colorMonochrome/8 grayscale levels
Number of pixels320 pixel horizontal × 240 pixel vertical
View angle3MB
Screen data capacityLeft/right ±30°, Top 10°, Bottom 30°
Image data (BMPor JPG images)8 grayscale levels
Memory Card (See note 1.)Supported (Use USB memory stick (FAT32))
Touch panel
(See note 2.)
MethodResistive membrane analog type (See note 3.)
InputPressure-sensitive
Service life1,000,000 touch operations min
Serial
Communications
COM1ConnectorConforms to EIA RS-232C D-Sub female 9-pin connector
5 VDC output (250 mA max.) through pin 6
COM2ConnectorConforms to RS-422A/485 (Isolated-type) Maximum transmission distance 500m
10-pin terminal block
USB SLAVE
Specifications
USB ratingTYPE-B (Slave)
ConnectorUSB1.1
USB HOST
Specifications
USB ratingTYPE-A (Host)
ConnectorUSB1.1

Note:

1.Recommended memory card: FZ-MEM1G (OMRON)

2.The Function Switch is the same specifications.

3.Because of the structure of the analog touch panel, touch points may shift by over time use or the influence of temperature and humidity.
Please periodically perform "Calibrate" in the NP System Menu.

Caution: In the interenst of product improvement, specifications are subject to change without notice.