Page top

Lead Contents

Programmable Terminal

NP3

NP3

Using a 3.8-inch QVGA LCD. Easy Setup with the Low-cost, Compact NP Series.

Primary Contents


NP3_Features1

Compact Operating Section

Compact design reduces the mounting work.

At 130.1 × 104.8 mm (NP3: W × H), this NP Series is small enough to be mounted in the same space as a handful of switches, and it requires only one mounting hole in the control panel. You get less work and a less crowded operating section.

NP3_Features2

Install in Most Environments

IP65 water resistance.

The front of the panel has IP65 water resistance, allowing the NP Series to be used in environments where mist or splashing cooling water is present.

Note:The unit may not be able to be used in locations with long-term exposure to oil and water. For details on the installation environment, refer to the user manual.

NP3_Features3

Compact, Yet Plenty of Information

Using a 3.8-inch QVGA LCD, this NP3 is able to clearly display 8 grayscale levels in monochrome.

NP3_Features4
NP3_Features5

Reduce Connection Design and Onsite Work

Excellent matching with OMRON control devices.

The NP Series provides an OMRON CP1L/CP1H PLC Programming Console function, and connects to OMRON EJ1 Temperature Controllers. The NP Series can be operated mmediately using the sample screens included with the NP-Designer (Support Software)

NP3_Features6

Use PLCs from Other Companies

Multivendor support is provided for major global manufacturers.

Including OMRON and Mitsubishi, support is provided for PLCs from major global manufacturers. The NP Series can be used with your current PLC without redesigning the system. It doesn't matter if you use a different PLC manufacturer for each project.

NP3_Features7

Reduced Wiring Work

Wiring with a single cable.

The NP Series is equipped with both a RS-232 port and a switchable RS-422A/485 port so you can connect to a PLC or Temperature Controller with a single cable. You get reduced wiring work and easier maintenance.

NP3_Features8
NP3_Features9

Use a Computer USB Port

Transfer screens at high speed.

The USB interface lets you take full advantage of the computer software environment. Transfer screens created on the computer to the NP Series at high speeds. Or use a USB memory stick to transfer screen data without bringing a computer on-site.

NP3_Features10

Easier On-site Operation

Models are available with either of two function key layouts.

Models with two different function key layouts are available to meet the needs of your application design. The NP Series case is also available in two different colors: black or silver.

NP3_Features11

Use the Same Equipment Worldwide

Multi-language Support.

The NP Series, screens, and Support Software are supported in English, Chinese, many European languages, and Japanese. Also, the NP Series meets international standards so it can be exported or imported across country borders easily.

NP3_Features12