![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series EtherNet/IP Unit
Introducing the New EtherNet/IP Unit. More Than 180,000 Words of Tag Data Link Capacity!
![]()
Quick links to 'CJ1W-EIP21' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
EtherNet/IP Unit
Unit type: CJ1 CPU Bus Unit
No. of unit numbers allocated: 1
Standards: UC1, N, L, CE
| Product name | Specifications | Current consumption (A) | Model | |||
| Communications cable | Communications functions | Units per CPU Unit | 5 V system | 24 V system | ||
| EtherNet/IP Unit ![]() | Shielded twisted-pair (STP) cable Categories: 100 Ω at 5, 5e | Tag Data Link Functions, Message Communications Functions | 8 max. (See note.) | 0.41 | --- | CJ1W-EIP21 |
Note:Up to seven EtherNet/IP Units can be connected to a CJ2H-CPU[][]-EIP CPU Unit.
Industrial Switching Hubs
| Product name | Appearance | Specifications | Accessories | Current consumption (A) | Model | Standards | ||
| Functions | No. of pors | Failure detection | ||||||
| Industrial Switching Hubs | ![]() | Quality of Service (QoS): EtherNet/IP control data priority Failure detection: Broadcast storm and LSI error detection 10/100BASE-TX, Auto-Negotiation | 3 | No | Power supply connector | 0.22 | W4S1-03B | UC, CE |
![]() | 5 | No | 0.22 | W4S1-05B | ||||
| 5 | Yes | Power supply connector Connector for informing error | 0.22 | W4S1-05C | CE | |||