Page top

Lead Contents

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)

S8JX

S8JX

Low-profile Power Supply to Help Reduce Panel Depth

Primary Contents



Ratings, Characteristics, and Functions

Input specification100 to 240 V input
Power ratings *115 W35 W50 W100 W150 W
Efficiency68% min.73% min.76% min.86% min.
InputVoltage *2100 to 240 VAC (85 to 264 VAC)
100 to 370 VDC
Note: This range is not applicable for the safety standards.
Frequency *250/60 Hz (47 to 450 Hz)
Current *3100 V input0.4 A1 A1.4 A2.5 A3.5 A
200 V input0.25 A0.6 A0.8 A1.5 A2.1 A
Power factor---
Harmonic current emissions---
Leakage
current *3
100 V input0.5 mA max.
200 V input1 mA max.
Inrush current
(for a cold
start at 25°C)
*3
100 V input20 A max.
200 V input40 A max.
Noise filterYes
Output
*4
Voltage adjustment range *5- 10% to 15% (with V. ADJ)
Ripple *32% (p-p) max.
Input variation influence0.4% max.
Load variation influence0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence0.05%/ ° C max. (at rated input and output)
Startup time500 ms max. (up to 90% of output voltage at rated input and output)
Hold time *320 ms min.
Additional
functions
Overload protection *6105% to 175% of rated load current, voltage drop, intermittent, automatic reset
Overvoltage protection *7Yes
Overheat protectionNo
Parallel operationNo
Series operationYes (For up to two Power Supplies; external diodes required.)
Protective circuit operation indicatorNo
OtherAmbient operating temperatureRefer to the derating curve in Engineering Data on Data Sheet (with no icing or
condensation)
Storage temperature- 25 to 65°C (with no icing or condensation)
Ambient operating humidity25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 20 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 20 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection current: 20 mA)
Insulation resistance100 MΩ min. (between all outputs and all inputs/PE terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2h each in X, Y, and Z directions
Shock resistance150m/s2, 3 times each in ± X, ± Y, ± Z directions
Output indicatorYes (Color: Green)
EMIConducted
Emissions *3
Conforms to EN 55011 Group 1 Class A and based on FCC Class A
Radiated
Emissions
Conforms to EN 55011 Group 1 Class A
EMSElectrostatic
Discharge
Confirms to EN61000-4-2
Radiated
Electromagnetic
Field
Confirms to EN61000-4-3
Electrical Fast
Transient/Burst
Confirms to EN61000-4-4
SurgeConfirms to EN61000-4-5
Conducted
Disturbance
Confirms to EN61000-4-6
Voltage Dips/Short
Interruptions
Confirms to EN61000-4-11
Approved standardsUL 508 (Listing), UL 60950-1
cUL: CSA C22.2 No.107.1
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160), EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN50274 (VDE 0660-514))
SEMISEMI F47-0200 (200-VAC input)
Weight *8250 g max.300 g max.550 g max.600 g max.
Input specification100/200 V (Selected)
Power ratings *1300 W600 W
Efficiency82% min.80% min.
InputVoltage *2100 to 120 VAC (85 to 132 VAC)
200 to 240 VAC (170 to 264 VAC)
(Swichable)
Frequency *250/60 Hz (47 to 450 Hz)
Current *3100 V input8 A max.14 A max.
200 V input4.5 A max.8 A max.
Power factor---
Harmonic current emissions---
Leakage
current *3
100 V input0.5 mA max.
200 V input1 mA max.
Inrush current
(for a cold
start at 25°C)
*3
100 V input25 A max.30 A max.
200 V input50 A max.60 A max.
Noise filterYes
Output
*4
Voltage adjustment range *5- 10% to 15% (with V. ADJ)
Ripple *32% (p-p) max.
Input variation influence0.4% max.
Load variation influence0.8% max. (0 to 100% load, rated input voltage)
Temperature variation influence0.05%/ ° C max.
Startup time650 ms max.500 ms max.
Hold time *320 ms min.
Additional
functions
Overload protection *6105% to 175% of rated load current,
voltage drop, intermittent, automatic
reset
105% to 175% of rated load current,
Inverted L voltage drop, the circuit will
be shut OFF when the overload
exceeds 5 s. *9
Overvoltage protection *7YesYes *9
Overheat protectionNoYes *9
Parallel operationYes (up to 5 units)
Series operationYes (For up to two Power Supplies; external diodes required.)
Protective circuit operation indicatorNoYes (color: red)
OtherAmbient operating temperatureRefer to the derating curve in Engineering Data on Data Sheet (with no icing or
condensation)
Storage temperature- 25 to 65 ° C (with no icing or condensation)
Ambient operating humidity25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs; detection current: 25 mA)
2.0 kVAC for 1 min. (between all inputs and PE terminals; detection current: 25 mA)
1.0 kVAC for 1 min. (between all outputs and PE terminals; detection current: 25 mA)
Insulation resistance100 MΩ min. (between all outputs and all inputs/PE terminals) at 500 VDC
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2h each in X, Y, and Z directions
Shock resistance150m/s2, 3 times each in ± X, ± Y, ± Z directions
Output indicatorYes (Color: Green)
EMIConducted
Emissions *3
Conforms to EN 55011 Group 1 Class A and based on FCC Class A
Radiated
Emissions
Conforms to EN 55011 Group 1 Class A
EMSElectrostatic
Discharge
Confirms to EN61000-4-2
Radiated
Electromagnetic
Field
Confirms to EN61000-4-3
Electrical Fast
Transient/Burst
Confirms to EN61000-4-4
SurgeConfirms to EN61000-4-5
Conducted
Disturbance
Confirms to EN61000-4-6
Voltage Dips/Short
Interruptions
Confirms to EN61000-4-11
Approved standardsUL 508 (Recognition), UL 60950-1
cUL: CSA C22.2 No.107.1
cUR: CSA C22.2 No. 60950-1
EN/VDE: EN50178 (= VDE 0160), EN 60950-1 (= VDE 0805 Teil 1)
(Terminal block: Based on DIN50274 (VDE 0660-514))
SEMISEMI F47-0200 (200-VAC input)
Weight *81,600 g max.2,500 g max.

*1.When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the Power Supply may not start. Refer to Overload Protection in Data Sheet.

*2.Do not use an Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

*3.Rated input voltage: 100 or 200 VAC at 100% load.

*4.Output characteristics: Specified at power supply output terminals.

*5.If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +15% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that load is not damaged.

*6.For details, refer to Overload Protection in Data Sheet.

*7.To reset the protection, turn OFF the input power for seven minutes or longer and then turn it back ON.

*8.The weight indicated is for Front-mounting, Open-frame Power Supplies.

Caution: In the interenst of product improvement, specifications are subject to change without notice.