![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)
![]()
Quick links to 'S8JX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 50 of 58
| Model Number | Description |
|---|---|
| S8JX-G01505 | Open-frame type , Input 100 to 240 VAC , 15W , Output 5V 3A , Front-mounting type |
| S8JX-G01505C | Covered type , Input 100 to 240 VAC , 15W , Output 5V 3A , Front-mounting type |
| S8JX-G01505CD | Covered type , Input 100 to 240 VAC , 15W , Output 5V 3A , DIN Rail mounting type |
| S8JX-G01505D | Open-frame type , Input 100 to 240 VAC , 15W , Output 5V 3A , DIN Rail mounting type |
| S8JX-G01512 | Open-frame type , Input 100 to 240 VAC , 15W , Output 12V 1.3A , Front-mounting type |
| S8JX-G01512C | Covered type , Input 100 to 240 VAC , 15W , Output 12V 1.3A , Front-mounting type |
| S8JX-G01512CD | Covered type , Input 100 to 240 VAC , 15W , Output 12V 1.3A , DIN Rail mounting type |
| S8JX-G01512D | Open-frame type , Input 100 to 240 VAC , 15W , Output 12V 1.3A , DIN Rail mounting type |
| S8JX-G01515 | Open-frame type , Input 100 to 240 VAC , 15W , Output 15V 1A , Front-mounting type |
| S8JX-G01515C | Covered type , Input 100 to 240 VAC , 15W , Output 15V 1A , Front-mounting type |
| S8JX-G01515CD | Covered type , Input 100 to 240 VAC , 15W , Output 15V 1A , DIN Rail mounting type |
| S8JX-G01515D | Open-frame type , Input 100 to 240 VAC , 15W , Output 15V 1A , DIN Rail mounting type |
| S8JX-G01524 | Open-frame type , Input 100 to 240 VAC , 15W , Output 24V 0.65A , Front-mounting type |
| S8JX-G01524C | Covered type , Input 100 to 240 VAC , 15W , Output 24V 0.65A , Front-mounting type |
| S8JX-G01524D | Open-frame type , Input 100 to 240 VAC , 15W , Output 24V 0.65A , DIN Rail mounting type |
| S8JX-G03505 | Open-frame type , Input 100 to 240 VAC , 35W , Output 5V 7A , Front-mounting type |
| S8JX-G03505C | Covered type , Input 100 to 240 VAC , 35W , Output 5V 7A , Front-mounting type |
| S8JX-G03505CD | Covered type , Input 100 to 240 VAC , 35W , Output 5V 7A , DIN Rail mounting type |
| S8JX-G03505D | Open-frame type , Input 100 to 240 VAC , 35W , Output 5V 7A , DIN Rail mounting type |
| S8JX-G03512 | Open-frame type , Input 100 to 240 VAC , 35W , Output 12V 3A , Front-mounting type |
| S8JX-G03512C | Covered type , Input 100 to 240 VAC , 35W , Output 12V 3A , Front-mounting type |
| S8JX-G03512CD | Covered type , Input 100 to 240 VAC , 35W , Output 12V 3A , DIN Rail mounting type |
| S8JX-G03512D | Open-frame type , Input 100 to 240 VAC , 35W , Output 12V 3A , DIN Rail mounting type |
| S8JX-G03515 | Open-frame type , Input 100 to 240 VAC , 35W , Output 15V 2.4A , Front-mounting type |
| S8JX-G03515C | Covered type , Input 100 to 240 VAC , 35W , Output 15V 2.4A , Front-mounting type |
| S8JX-G03515CD | Covered type , Input 100 to 240 VAC , 35W , Output 15V 2.4A , DIN Rail mounting type |
| S8JX-G03515D | Open-frame type , Input 100 to 240 VAC , 35W , Output 15V 2.4A , DIN Rail mounting type |
| S8JX-G03524 | Open-frame type , Input 100 to 240 VAC , 35W , Output 24V 1.5A , Front-mounting type |
| S8JX-G03524C | Covered type , Input 100 to 240 VAC , 35W , Output 24V 1.5A , Front-mounting type |
| S8JX-G03524CD | Covered type , Input 100 to 240 VAC , 35W , Output 24V 1.5A , DIN Rail mounting type |
| S8JX-G03524D | Open-frame type , Input 100 to 240 VAC , 35W , Output 24V 1.5A , DIN Rail mounting type |
| S8JX-G05005 | Open-frame type , Input 100 to 240 VAC , 50W , Output 5V 10A , Front-mounting type |
| S8JX-G05005C | Covered type , Input 100 to 240 VAC , 50W , Output 5V 10A , Front-mounting type |
| S8JX-G05005CD | Covered type , Input 100 to 240 VAC , 50W , Output 5V 10A , DIN Rail mounting type |
| S8JX-G05005D | Open-frame type , Input 100 to 240 VAC , 50W , Output 5V 10A , DIN Rail mounting type |
| S8JX-G05012 | Open-frame type , Input 100 to 240 VAC , 50W , Output 12V 4.2A , Front-mounting type |
| S8JX-G05012C | Covered type , Input 100 to 240 VAC , 50W , Output 12V 4.2A , Front-mounting type |
| S8JX-G05012CD | Covered type , Input 100 to 240 VAC , 50W , Output 12V 4.2A , DIN Rail mounting type |
| S8JX-G05012D | Open-frame type , Input 100 to 240 VAC , 50W , Output 12V 4.2A , DIN Rail mounting type |
| S8JX-G05024 | Open-frame type , Input 100 to 240 VAC , 50W , Output 24V 2.1A , Front-mounting type |
| S8JX-G05024C | Covered type , Input 100 to 240 VAC , 50W , Output 24V 2.1A , Front-mounting type |
| S8JX-G05024CD | Covered type , Input 100 to 240 VAC , 50W , Output 24V 2.1A , DIN Rail mounting type |
| S8JX-G05024D | Open-frame type , Input 100 to 240 VAC , 50W , Output 24V 2.1A , DIN Rail mounting type |
| S8JX-G10005 | Open-frame type , Input 100 to 240 VAC , 100W , Output 5V 20A , Front-mounting type |
| S8JX-G10005C | Covered type , Input 100 to 240 VAC , 100W , Output 5V 20A , Front-mounting type |
| S8JX-G10005CD | Covered type , Input 100 to 240 VAC , 100W , Output 5V 20A , DIN Rail mounting type |
| S8JX-G10005D | Open-frame type , Input 100 to 240 VAC , 100W , Output 5V 20A , DIN Rail mounting type |
| S8JX-G10012 | Open-frame type , Input 100 to 240 VAC , 100W , Output 12V 8.5A , Front-mounting type |
| S8JX-G10012C | Covered type , Input 100 to 240 VAC , 100W , Output 12V 8.5A , Front-mounting type |
| S8JX-G10012CD | Covered type , Input 100 to 240 VAC , 100W , Output 12V 8.5A , DIN Rail mounting type |
Items 1 to 50 of 58
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.