Page top

Lead Contents

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)

S8JX

S8JX

Low-profile Power Supply to Help Reduce Panel Depth

Primary Contents



List of Models

Note:For details on normal stock models, contact your nearest OMRON representative.

ConfigurationInput voltagePower
ratings
Output voltage
(VDC)
Output
current
Model
Open-frame
Power Supplies
Front-mounting *1100 to 240 VAC
(free)
(100 to 370 VDC *2)
15 W5 VDC3 AS8JX-G01505
12 V1.3 AS8JX-G01512
15 V1 AS8JX-G01515
24 V0.65 AS8JX-G01524
35 W5 V7 AS8JX-G03505
12 V3 AS8JX-G03512
15 V2.4 AS8JX-G03515
24 V1.5 AS8JX-G03524
50 W5 V10 AS8JX-G05005
12 V4.2 AS8JX-G05012
24 V2.1 AS8JX-G05024
100 W5 V20 AS8JX-G10005
12 V8.5 AS8JX-G10012
24 V4.5 AS8JX-G10024
150 W24 V6.5 AS8JX-G15024
DIN Rail-mounting15 W5 V3 AS8JX-G01505D
12 V1.3 AS8JX-G01512D
15 V1 AS8JX-G01515D
24 V0.65 AS8JX-G01524D
35 W5 V7 AS8JX-G03505D
12 V3 AS8JX-G03512D
15 V2.4 AS8JX-G03515D
24 V1.5 AS8JX-G03524D
50 W5 V10 AS8JX-G05005D
12 V4.2 AS8JX-G05012D
24 V2.1 AS8JX-G05024D
100 W5 V20 AS8JX-G10005D
12 V8.5 AS8JX-G10012D
24 V4.5 AS8JX-G10024D
150 W24 V6.5 AS8JX-G15024D
Covered
Power Supplies
Front-mounting *115 W5 V3 AS8JX-G01505C
12 V1.3 AS8JX-G01512C
15 V1 AS8JX-G01515C
24 V0.65 AS8JX-G01524C
35 W5 V7 AS8JX-G03505C
12 V3 AS8JX-G03512C
15 V2.4 AS8JX-G03515C
24 V1.5 AS8JX-G03524C
50 W5 V10 AS8JX-G05005C
12 V4.2 AS8JX-G05012C
24 V2.1 AS8JX-G05024C
100 W5 V20 AS8JX-G10005C
12 V8.5 AS8JX-G10012C
24 V4.5 AS8JX-G10024C
150 W24 V6.5 AS8JX-G15024C
DIN Rail-mounting15 W5 V3 AS8JX-G01505CD
12 V1.3 AS8JX-G01512CD
15 V1 AS8JX-G01515CD
24 V0.65 AS8JX-G01524CD
35 W5 V7 AS8JX-G03505CD
12 V3 AS8JX-G03512CD
15 V2.4 AS8JX-G03515CD
24 V1.5 AS8JX-G03524CD
50 W5 V10 AS8JX-G05005CD
12 V4.2 AS8JX-G05012CD
24 V2.1 AS8JX-G05024CD
100 W5 V20 AS8JX-G10005CD
12 V8.5 AS8JX-G10012CD
24 V4.5 AS8JX-G10024CD
150 W24 V6.5 AS8JX-G15024CD
Front-mounting *1100 to 120 VAC
200 to 240 VAC
(Swichable)
300 W24 V14 AS8JX-G30024C
600 W27 AS8JX-G60024C
DIN Rail-mounting300 W14 AS8JX-G30024CD

*1.The front-mounting bracket is included as standard with the product.

*2.Safety standards, however, are not applicable.

DIN Rail (Order Separately)

Mounting Rail
(Material: Aluminum)

Model
PFP-100N
PFP-50N

Mounting Rail
(Material: Aluminum)

Model
PFP-100N2

End Plate

Model
PFP-M