Page top

Lead Contents

Switch Mode Power Supply (15/35/50/100/150/300/600-W Models)

S8JX

S8JX

Low-profile Power Supply to Help Reduce Panel Depth

Primary Contents



Front-mounting Models

S8JX-G015[][] (15 W)
S8JX-G015[][]C (15 W)
S8JX-G035[][] (35 W)
S8JX-G035[][]C (35 W)

S8JX-G015[][]_Dim

S8JX-G050[][] (50 W)
S8JX-G050[][]C (50 W)

S8JX-G050[][]_Dim

S8JX-G100[][] (100 W)
S8JX-G100[][]C (100 W)
S8JX-G15024 (150 W)
S8JX-G15024C (150 W)

S8JX-G100[][]_Dim

S8JX-G30024C (300 W)

S8JX-G30024C_Dim

S8JX-G60024C (600 W)

S8JX-G60024C_Dim

Mounting Bracket Provided with Front-mounting Power Supplies

15-/35-/50-/100-/150-W Models
Front-mounting Bracket

Front-mounting Bracket (15-/35-/50-/100-/150-W Models)_Dim


Front-mounting Method

Temporarily attach the enclosed mounting bracket as shown in the illustration on the right, hook the holes (parts a) in the Power Supply on hooks on the mounting bracket (parts b), and secure the Power Supply with two mounting screws.

Front-mounting Method_Dim

Note:Mounting screws are not provided.

300-/600-W Models
Front-mounting Bracket

Front-mounting Bracket (300-/600-W Models)_Dim

Note:Mounting Brackets are provided in a set, one for the right side and one for the left side.

Mounting Brackets_Dim

DIN Rail-mounting Models

S8JX-G015[][] (15 W)
S8JX-G015[][]CD (15 W)
S8JX-G035[][] (35 W)
S8JX-G035[][]CD (35 W)

S8JX-G015[][]

S8JX-G050[][]D (50 W)
S8JX-G050[][]CD (50 W)

S8JX-G050[][]D_Dim

S8JX-G100[][]D (100 W)
S8JX-G100[][]CD (100 W)
S8JX-G15024D (150 W)
S8JX-G15024CD (150 W)

S8JX-G100[][]D_Dim

S8JX-G30024CD (300 W)

S8JX-G30024CD_Dim

DIN Rail (Order Separately)

Mounting Rail
(Material: Aluminum)

Mounting Rail_Dim1

*Value in parentheses are for PFP-50N.

Mounting Rail
(Material: Aluminum)

Mounting Rail_Dim2

End Plate

End Plate_Dim

Note:

1.If there is a possibility that the Unit will be subject to vibration or shock, use a steel DIN Rail. Otherwise, metallic filings may result from aluminum abrasion.

2.If the Unit may be subjected to sliding to either side, attach an End Plate (model PFP-M) on each side of the Unit.

Caution: All units are in millimeters unless otherwise indicated.