Page top

Lead Contents

SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)

CJ1W-PH41U / AD04U

CJ1W-PH41U / AD04U

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

Primary Contents



Isolated-type Units with Universal Inputs

Unit classification: CJ1 Special I/O Units
Input points: 4 inputs
Signal range selection: Set separately for each input
External connection: Removable terminal block
No. of unit numbers allocated: 1

Product
name
Signal rangeConversion
speed
(resolution)
Accuracy (at ambient
temperature of 25 ° C)
Current
consumption
(A)
ModelStandards
5 V24 V
Process
Input
Units
(Isolated-
type
Units
with
Universal
Inputs)
Fully universal inputs:
Pt100, JPt100, Pt1000, K, J,
T, L, R, S, B, 4 to 20 mA,
0 to 20 mA, 1 to 5 V,
0 to 5 V, 0 to 10 V
Conversion
speed:
250 ms/
4 inputs
Accuracy: Platinum resistance
thermometer input: (± 0.3% of
PV or ± 0.8 °C, whichever
is larger) ± 1 digit max.
Thermocouple input: (± 0.3% of
PV or ± 1.5 °C, whichever
is larger) ± 1 digit max.
(See note 1.)
Voltage or current input:
± 0.3% of F.S. ± 1 digit max.
0.32---CJ1W-AD04UUC1, CE, L
Universal inputs:
Pt100 (3-wire), JPt100
(3-wire), Pt1000 (3-wire),
Pt100 (4-wire), K, J, T, E,
L, U, N, R, S, B, WRe5-26,
PL II, 4 to 20 mA,
0 to 20 mA, 1 to 5 V,
0 to 1.25 V, 0 to 5 V,
0 to 10 V, ± 100 mV
selectable range
- 1.25 to 1.25 V,
- 5 to 5 V, - 10 to 10 V,
± 10 V
selectable range,
potentiometer
Resolution
(conversion
speed):
1/256,000
(conversion
cycle: 60 ms/
4 inputs)
1/64,000
(conversion
cycle: 10 ms/
4 inputs)
1/16,000
(conversion
cycle: 5 ms/
4 inputs)
Standard accuracy:
±0.05% of F.S.
0.3---CJ1W-PH41U
(See note 2.)
UC1, CE

Note:

1.L and −100°C or less for K and T are ±2°C±1 digit max., and 200°C or less for R and S is ±3°C±1 digit max. No accuracy is specified for 400°C or less for B.

2.Do not connect a Relay Contact Output Unit in the same CPU Rack or Expansion Rack as the CJ1W-PH41U Isolated-type Universal Input Unit.