![]()
Global
These are navigation links to move inside this page.
Low-speed Monitoring Unit
Low-speed Monitoring Function Ensures Safety for Maintenance Work
![]()
Quick links to 'G9SX-LM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Applicable to Various Systems, Including Servomotors
(Safety Category 3 (EN954-1)) (Performance Level d (ISO13849-1))
1. Monitoring with Proximity Sensors
A redundant safety system can be configured by using two E2E Proximity Sensors. The fault diagnosis function of the G9SX-LM provides a high level of safety.
*Use only the DC 3-wire PNP type E2E.
2. Speed Monitoring Matched to the Function for Each Operating Mode
In normal operating mode, standstill is monitored to unlock the door.
In maintenance mode, low-speed operation is monitored to allow maintenance work.
3. Applicable to Servomotors
Because the drive rotation is directly monitored, the G9SX-LM can also be used with Servomotors.