![]()
Global
These are navigation links to move inside this page.
Wet Process Sensor
Stable Detection of Glass in Wet Processes. Non-contact Operation Simplifies Mounting and Maintenance.
![]()
Quick links to 'E32-L11FP / E32-L1[]FS / E3X-DA[][]TG-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Type | Appearance (mm) * | Sensing distance (mm) | Standard object | Min. bending radius (mm) | Features | Model |
| Limited- reflective | (Free-cut) ![]() | 8 to 20 mm from the lens tip (recommended sensing distance: 11 mm) 19 to 31 mm from the center of mounting hole A (recommended sensing distance: 22 mm) (See the dimension drawings.) | Glass (t = 0.7 mm) | R40 | Materials: Heat-resistant PVC and fluororesin IP67 at 60°C | E32-L11FP 2M |
| E32-L11FP 5M | ||||||
(Free-cut) ![]() | 8 to 20 mm from the lens tip (recommended sensing distance: 11 mm) 32 to 44 mm from the center of mounting hole A (recommended sensing distance: 35 mm) (See the dimension drawings.) | Materials: SUS316L and fluororesin IP67 at 85°C | E32-L11FS 2M | |||
| E32-L11FS 5M | ||||||
| Materials: SUS316L and fluororesin IP67 at 70°C | E32-L12FS 2M | |||||
| E32-L12FS 5M |
*(Free-cut) Indicates models that allow free cutting.
Amplifier Units
| Appearance | Connection method | Functions | Model | |
| NPN output | PNP output | |||
![]() | Pre-wired model (2 m) | Tough Mode Super Tough Mode ON-delay and OFF-delay timer | E3X-DA11TG-S 2M | E3X-DA41TG-S 2M |