![]()
Global
These are navigation links to move inside this page.
V680 ID Flag Sensors
Easy Setup! The RFID System Can Be Used Just Like a Sensor. Read and Write 16 Bits of Data with 1 Unit. Useful in Applications from Simple Product Identification to Managing Work Progress
![]()
Quick links to 'V680-HAM91 / HAM81' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier: ID Flag Sensor
| Type | Appearance | Size | Model |
| NPN output | ![]() | 90 × 30 × 65 mm | V680-HAM91 |
| PNP output | ![]() | V680-HAM81 |
ID Tag
| Type | Memory capacity | Appearance | Size | Metallic compatibility | Model |
| Battery- less | 1 Kbyte | ![]() | Cylindrical, ultra-compact 8 dia. × 5 mm | For embedding in metallic or non-metallic surface | V680-D1KP52MT |
![]() | Square 34 × 34 × 3.5 mm | For flush mounting on metallic surface | V680-D1KP66MT | ||
| For flush mounting on non-metallic surface | V680-D1KP66T | ||||
![]() | Square PFA package 95 × 36.5 × 6.5 mm | For flush mounting on non-metallic surface | V680-D1KP66T-SP | ||
| 2 Kbytes | ![]() | Cylindrical, ultra-compact 8 dia. × 5 mm | For embedding in metallic or non-metallic surface | V680-D2KF52M | |
![]() | Square 40 × 40 × 4.5 mm | For flush mounting on metallic surface | V680-D2KF67M | ||
| For flush mounting on non-metallic surface | V680-D2KF67 | ||||
| 8 Kbytes | ![]() | 86 × 54 × 10 mm | For flush mounting on non-metallic surface | V680-D8KF68 | |
| 32 Kbytes | V680-D32KF68 |
Read/Write Antenna (Detachable Amplifier Unit Type)
| Type | Appearance | Size | Cable length | Model | |
| Cylindrical | Standard cable, waterproof connector | ![]() | M22 × 65 mm | 2 m | V680-HS52-W 2M |
| 12.5 m | V680-HS52-W 12.5M | ||||
| Flexible cable, non-waterproof connector | 2 m | V680-HS52-R 2M | |||
| 12.5 m | V680-HS52-R 12.5M | ||||
| Standard cable, non-waterproof connector | ![]() | M12 × 35 mm | 2 m | V680-HS51 2M | |
| Square | Standard cable, waterproof connector | ![]() | 40 × 53 × 23 mm | 2 m | V680-HS63-W 2M |
| 12.5 m | V680-HS63-W 12.5M | ||||
| Flexible cable, non-waterproof connector | 2 m | V680-HS63-R 2M | |||
| 12.5 m | V680-HS63-R 12.5M | ||||
| Standard cable, waterproof connector | ![]() | 100 × 100 × 30 mm | 2 m | V680-HS65-W 2M | |
| 12.5 m | V680-HS65-W 12.5M | ||||
| Flexible cable, non-waterproof connector | 2 m | V680-HS65-R 2M | |||
| 12.5 m | V680-HS65-R 12.5M | ||||
Interface Cable
| Cable length | Model | Appearance |
| 2 m | V680-A60 2M | ![]() |
| 5 m | V680-A60 5M | |
| 10 m | V680-A60 10M |
Note:
1.The connectors are not water resistant.
2.The cables can be extended to a maximum length of 10 m.
3.Normally two Interface Cables are required for 1 Unit. If you do not need to write to ID Tags, or use the address shift or noise check functions, then one Interface Cable is sufficient.