Page top

Lead Contents

V680 ID Flag Sensors

V680-HAM91 / HAM81

V680-HAM91 / HAM81

Easy Setup! The RFID System Can Be Used Just Like a Sensor. Read and Write 16 Bits of Data with 1 Unit. Useful in Applications from Simple Product Identification to Managing Work Progress

Primary Contents



Read or write 16 bits of data (for up to 64,000 IDs) with one Unit despite its compact size.

Read or write up to 128 bits by using the address shift function.

With NPN and PNP outputs

Equipped with a V600-HAM/HAR-compatible Access Mode, allowing use of existing programs.

Complies with international standards, including CE, UL/CSA, and radio wave regulations.
Radio wave regulation compliance is applicable to Japan, Europe, the U.S.A., and Canada. Radio wave regulation compliance for China and South Korea is pending.