![]()
Global
These are navigation links to move inside this page.
V680 DeviceNet ID Slave
V680-series DeviceNet-compatible Slaves for RFID Systems. Read and Write Up To 58 Bytes.
![]()
Quick links to 'V680-HAM42-DRT' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
V680-series DeviceNet-compatible Slaves for RFID systems.
Includes a built-in Amplifier, yet has a compact size of 65 × 65 × 65 mm. Compatible with V680-series ID Tags and Antennas.
Read and write 4, 26, or 58 bytes of data.
Includes an Access Mode compatible with the V600-HAM42-DRT to enable the use of existing programs.
Complies with international standards, including CE, UL/CSA, and radio wave regulations.
Radio wave regulation compliance is applicable to Japan, Europe, the U.S.A., and Canada. Radio wave regulation compliance for China and South Korea is pending. Approval for UL/CSA is pending.