![]()
Global
These are navigation links to move inside this page.
Ionizer (Basic Fan Type)
High-speed, High cost performance Ionization. Meet the Industry Standard in Fan Ionizers.
![]()
Quick links to 'ZJ-FA20' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A Unique Structure Provides a Uniform Airflow
The newly developed airflow control system (AFCS) structure optimally controls the airflow of the fan to efficiently carry the discharged ions to the target workpiece. This gives the ZJ-FA20 the highest ionization performance in its class.
Even with the airflow at a low setting, ionization is completed in approximately 2 seconds. Small, light workpieces are not blown away by the airflow, and static electricity is effectively neutralized.
Airflow Control System (AFCS)
Engineering Data
Long-term Ionization Performance
A built-in ion balance sensor constantly senses the ion condition, and a variable DC system maintains the optimal ion balance at all times. This provides a long-term, stable balance for reliable ionization.
Clean and Easy Maintenance
The ZJ-FA20 features a fully opening front cover. Removing it allows neat and thorough cleaning, without spreading dust and other particles around. The discharger electrodes can also be replaced for long-term operation. LED lamps show the ion-generating condition and indicate when cleaning is required.
A Variety of Installation Possibilities
In addition to table-top or bench-top installation, the ZJ-FA20 can be easily mounted to an aluminum pipe. The angle can also be freely adjusted using the angle-adjustment knob and oblong stand.