![]()
Global
These are navigation links to move inside this page.
Safety Light Curtain
Safety Light Curtains with Durable, Impact-resistant Body and Long, 20-m Sensing Distance
![]()
Quick links to 'MS4800 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Safety Light Curtains
MS/MSF4800-series Safety Light Curtains
| Series | Minimum detectable object | Beam gap | Sensing distance | Number of beams | Protective height (mm) | Model | ||
| Individual use | Series connection (for muting *1) | |||||||
| Advanced Series | 30-mm-dia. | 20 mm | 0.3 to 20 m (Infrared light) | 14 to 106 | 280 to 2120 | MS4800A-30-[] | Master | MSF4800A-30-[] |
| Slave *2 | MSF4800-30-[]-XR2 | |||||||
| 40-mm-dia. | 30 mm | 12 to 68 | 360 to 2040 | MS4800A-40-[] | Master | MSF4800A-40-[] | ||
| Slave *2 | MSF4800-40-[]-XR2 | |||||||
| Basic Series | 30-mm-dia. | 20 mm | 14 to 106 | 280 to 2120 | MS4800B-30-[] | Master | MSF4800B-30-[] | |
| Slave *2 | MSF4800-30-[]-XR2 | |||||||
| 40-mm-dia. | 30 mm | 12 to 68 | 360 to 2040 | MS4800B-40-[] | Master | MSF4800B-40-[] | ||
| Slave *2 | MSF4800-40-[]-XR2 | |||||||
Note:A 4-digit number indicating the protective height of the Light Curtain must be included in place of the box ([]) in the model number.
*1.There is no muting function in Basic-series Safety Light Curtains.
*2.The same Slave Light Curtains are used for both the Advanced Series and Basic Series. These Slaves cannot be used individually.
Functional Comparison of Advanced Series and Basic Series
| Function | Series | Advanced Series | Basic Series |
| Model | MS/MSF4800A | MS/MSF4800B | |
| Scan code for mutual interference reduction | Supported. *1 | Supported. *1 | |
| External device monitoring (EDM) | Supported. *2 | Supported. *2 | |
| Operation mode | Supported. *1 | Supported. *1 | |
| Machine test signal (MTS) | Supported. *1 | Supported. *1 | |
| Auxiliary output (PNP transistor x 1, or NPN transistor x 1) | Supported. *1 | Supported. (PNP/control output synchronizing only) | |
| Muting via the MS4800-RM6 Resource Module | Supported. *1 (MSF4800A only) | ||
| Floating blanking | Supported. *1 | ||
| Fixed blanking | Supported. *1 | ||
| Monitored blanking | Supported. *1 | ||
| Reduced resolution blanking | Supported. *1 | ||
| Sensing distance setting | Supported. *1 | Supported. *1 | |
| Start input method | Supported. *1 | ||
| Response time adjustment | Supported. *1 | ||
*1.This function can be set by using the Programming and Diagnostics Module (PDM).
*2.This function can be set by using the PDM or a wiring connection.
Safety Light Curtain Model List
Advanced-series Curtains Used Individually
(Minimum detectable object: 30-mm dia., Beam gap: 20 mm)
| Model | Number of beams | Protective height (mm) |
| MS4800A-30-0280 | 14 | 280 |
| MS4800A-30-0320 | 16 | 320 |
| MS4800A-30-0360 | 18 | 360 |
| MS4800A-30-0400 | 20 | 400 |
| MS4800A-30-0440 | 22 | 440 |
| MS4800A-30-0480 | 24 | 480 |
| MS4800A-30-0520 | 26 | 520 |
| MS4800A-30-0560 | 28 | 560 |
| MS4800A-30-0600 | 30 | 600 |
| MS4800A-30-0640 | 32 | 640 |
| MS4800A-30-0680 | 34 | 680 |
| MS4800A-30-0720 | 36 | 720 |
| MS4800A-30-0760 | 38 | 760 |
| MS4800A-30-0800 | 40 | 800 |
| MS4800A-30-0840 | 42 | 840 |
| MS4800A-30-0880 | 44 | 880 |
| MS4800A-30-0920 | 46 | 920 |
| MS4800A-30-0960 | 48 | 960 |
| MS4800A-30-1000 | 50 | 1000 |
| MS4800A-30-1040 | 52 | 1040 |
| MS4800A-30-1080 | 54 | 1080 |
| MS4800A-30-1120 | 56 | 1120 |
| MS4800A-30-1160 | 58 | 1160 |
| MS4800A-30-1200 | 60 | 1200 |
| MS4800A-30-1240 | 62 | 1240 |
| MS4800A-30-1280 | 64 | 1280 |
| MS4800A-30-1320 | 66 | 1320 |
| MS4800A-30-1360 | 68 | 1360 |
| MS4800A-30-1400 | 70 | 1400 |
| MS4800A-30-1440 | 72 | 1440 |
| MS4800A-30-1480 | 74 | 1480 |
| MS4800A-30-1520 | 76 | 1520 |
| MS4800A-30-1560 | 78 | 1560 |
| MS4800A-30-1600 | 80 | 1600 |
| MS4800A-30-1640 | 82 | 1640 |
| MS4800A-30-1680 | 84 | 1680 |
| MS4800A-30-1720 | 86 | 1720 |
| MS4800A-30-1760 | 88 | 1760 |
| MS4800A-30-1800 | 90 | 1800 |
| MS4800A-30-1840 | 92 | 1840 |
| MS4800A-30-1880 | 94 | 1880 |
| MS4800A-30-1920 | 96 | 1920 |
| MS4800A-30-1960 | 98 | 1960 |
| MS4800A-30-2000 | 100 | 2000 |
| MS4800A-30-2040 | 102 | 2040 |
| MS4800A-30-2080 | 104 | 2080 |
| MS4800A-30-2120 | 106 | 2120 |
Basic-series Curtains Used Individually
(Minimum detectable object: 30-mm dia., Beam gap: 20 mm)
| Model | Number of beams | Protective height (mm) |
| MS4800B-30-0280 | 14 | 280 |
| MS4800B-30-0320 | 16 | 320 |
| MS4800B-30-0360 | 18 | 360 |
| MS4800B-30-0400 | 20 | 400 |
| MS4800B-30-0440 | 22 | 440 |
| MS4800B-30-0480 | 24 | 480 |
| MS4800B-30-0520 | 26 | 520 |
| MS4800B-30-0560 | 28 | 560 |
| MS4800B-30-0600 | 30 | 600 |
| MS4800B-30-0640 | 32 | 640 |
| MS4800B-30-0680 | 34 | 680 |
| MS4800B-30-0720 | 36 | 720 |
| MS4800B-30-0760 | 38 | 760 |
| MS4800B-30-0800 | 40 | 800 |
| MS4800B-30-0840 | 42 | 840 |
| MS4800B-30-0880 | 44 | 880 |
| MS4800B-30-0920 | 46 | 920 |
| MS4800B-30-0960 | 48 | 960 |
| MS4800B-30-1000 | 50 | 1000 |
| MS4800B-30-1040 | 52 | 1040 |
| MS4800B-30-1080 | 54 | 1080 |
| MS4800B-30-1120 | 56 | 1120 |
| MS4800B-30-1160 | 58 | 1160 |
| MS4800B-30-1200 | 60 | 1200 |
| MS4800B-30-1240 | 62 | 1240 |
| MS4800B-30-1280 | 64 | 1280 |
| MS4800B-30-1320 | 66 | 1320 |
| MS4800B-30-1360 | 68 | 1360 |
| MS4800B-30-1400 | 70 | 1400 |
| MS4800B-30-1440 | 72 | 1440 |
| MS4800B-30-1480 | 74 | 1480 |
| MS4800B-30-1520 | 76 | 1520 |
| MS4800B-30-1560 | 78 | 1560 |
| MS4800B-30-1600 | 80 | 1600 |
| MS4800B-30-1640 | 82 | 1640 |
| MS4800B-30-1680 | 84 | 1680 |
| MS4800B-30-1720 | 86 | 1720 |
| MS4800B-30-1760 | 88 | 1760 |
| MS4800B-30-1800 | 90 | 1800 |
| MS4800B-30-1840 | 92 | 1840 |
| MS4800B-30-1880 | 94 | 1880 |
| MS4800B-30-1920 | 96 | 1920 |
| MS4800B-30-1960 | 98 | 1960 |
| MS4800B-30-2000 | 100 | 2000 |
| MS4800B-30-2040 | 102 | 2040 |
| MS4800B-30-2080 | 104 | 2080 |
| MS4800B-30-2120 | 106 | 2120 |
Advanced-series Curtains Used Individually
(Minimum detectable object: 40-mm dia., Beam gap: 30 mm)
| Model | Number of beams | Protective height (mm) |
| MS4800A-40-0360 | 12 | 360 |
| MS4800A-40-0480 | 16 | 480 |
| MS4800A-40-0600 | 20 | 600 |
| MS4800A-40-0720 | 24 | 720 |
| MS4800A-40-0840 | 28 | 840 |
| MS4800A-40-0960 | 32 | 960 |
| MS4800A-40-1080 | 36 | 1080 |
| MS4800A-40-1200 | 40 | 1200 |
| MS4800A-40-1320 | 44 | 1320 |
| MS4800A-40-1440 | 48 | 1440 |
| MS4800A-40-1560 | 52 | 1560 |
| MS4800A-40-1680 | 56 | 1680 |
| MS4800A-40-1800 | 60 | 1800 |
| MS4800A-40-1920 | 64 | 1920 |
| MS4800A-40-2040 | 68 | 2040 |
Basic-series Curtains Used Individually
(Minimum detectable object: 40-mm dia., Beam gap: 30 mm)
| Model | Number of beams | Protective height (mm) |
| MS4800B-40-0360 | 12 | 360 |
| MS4800B-40-0480 | 16 | 480 |
| MS4800B-40-0600 | 20 | 600 |
| MS4800B-40-0720 | 24 | 720 |
| MS4800B-40-0840 | 28 | 840 |
| MS4800B-40-0960 | 32 | 960 |
| MS4800B-40-1080 | 36 | 1080 |
| MS4800B-40-1200 | 40 | 1200 |
| MS4800B-40-1320 | 44 | 1320 |
| MS4800B-40-1440 | 48 | 1440 |
| MS4800B-40-1560 | 52 | 1560 |
| MS4800B-40-1680 | 56 | 1680 |
| MS4800B-40-1800 | 60 | 1800 |
| MS4800B-40-1920 | 64 | 1920 |
| MS4800B-40-2040 | 68 | 2040 |
Advanced-series Curtains Connected in Series
(Minimum detectable object: 30-mm dia., Beam gap: 20 mm)
Masters
| Model | Number of beams | Protective height (mm) |
| MSF4800A-30-0280 | 14 | 280 |
| MSF4800A-30-0320 | 16 | 320 |
| MSF4800A-30-0360 | 18 | 360 |
| MSF4800A-30-0400 | 20 | 400 |
| MSF4800A-30-0440 | 22 | 440 |
| MSF4800A-30-0480 | 24 | 480 |
| MSF4800A-30-0520 | 26 | 520 |
| MSF4800A-30-0560 | 28 | 560 |
| MSF4800A-30-0600 | 30 | 600 |
| MSF4800A-30-0640 | 32 | 640 |
| MSF4800A-30-0680 | 34 | 680 |
| MSF4800A-30-0720 | 36 | 720 |
| MSF4800A-30-0760 | 38 | 760 |
| MSF4800A-30-0800 | 40 | 800 |
| MSF4800A-30-0840 | 42 | 840 |
| MSF4800A-30-0880 | 44 | 880 |
| MSF4800A-30-0920 | 46 | 920 |
| MSF4800A-30-0960 | 48 | 960 |
| MSF4800A-30-1000 | 50 | 1000 |
| MSF4800A-30-1040 | 52 | 1040 |
| MSF4800A-30-1080 | 54 | 1080 |
| MSF4800A-30-1120 | 56 | 1120 |
| MSF4800A-30-1160 | 58 | 1160 |
| MSF4800A-30-1200 | 60 | 1200 |
| MSF4800A-30-1240 | 62 | 1240 |
| MSF4800A-30-1280 | 64 | 1280 |
| MSF4800A-30-1320 | 66 | 1320 |
| MSF4800A-30-1360 | 68 | 1360 |
| MSF4800A-30-1400 | 70 | 1400 |
| MSF4800A-30-1440 | 72 | 1440 |
| MSF4800A-30-1480 | 74 | 1480 |
| MSF4800A-30-1520 | 76 | 1520 |
| MSF4800A-30-1560 | 78 | 1560 |
| MSF4800A-30-1600 | 80 | 1600 |
| MSF4800A-30-1640 | 82 | 1640 |
| MSF4800A-30-1680 | 84 | 1680 |
| MSF4800A-30-1720 | 86 | 1720 |
| MSF4800A-30-1760 | 88 | 1760 |
| MSF4800A-30-1800 | 90 | 1800 |
| MSF4800A-30-1840 | 92 | 1840 |
| MSF4800A-30-1880 | 94 | 1880 |
| MSF4800A-30-1920 | 96 | 1920 |
| MSF4800A-30-1960 | 98 | 1960 |
| MSF4800A-30-2000 | 100 | 2000 |
| MSF4800A-30-2040 | 102 | 2040 |
| MSF4800A-30-2080 | 104 | 2080 |
| MSF4800A-30-2120 | 106 | 2120 |
Basic-series Curtains Connected in Series
(Minimum detectable object: 30-mm dia., Beam gap: 20 mm)
Masters
| Model | Number of beams | Protective height (mm) |
| MSF4800B-30-0280 | 14 | 280 |
| MSF4800B-30-0320 | 16 | 320 |
| MSF4800B-30-0360 | 18 | 360 |
| MSF4800B-30-0400 | 20 | 400 |
| MSF4800B-30-0440 | 22 | 440 |
| MSF4800B-30-0480 | 24 | 480 |
| MSF4800B-30-0520 | 26 | 520 |
| MSF4800B-30-0560 | 28 | 560 |
| MSF4800B-30-0600 | 30 | 600 |
| MSF4800B-30-0640 | 32 | 640 |
| MSF4800B-30-0680 | 34 | 680 |
| MSF4800B-30-0720 | 36 | 720 |
| MSF4800B-30-0760 | 38 | 760 |
| MSF4800B-30-0800 | 40 | 800 |
| MSF4800B-30-0840 | 42 | 840 |
| MSF4800B-30-0880 | 44 | 880 |
| MSF4800B-30-0920 | 46 | 920 |
| MSF4800B-30-0960 | 48 | 960 |
| MSF4800B-30-1000 | 50 | 1000 |
| MSF4800B-30-1040 | 52 | 1040 |
| MSF4800B-30-1080 | 54 | 1080 |
| MSF4800B-30-1120 | 56 | 1120 |
| MSF4800B-30-1160 | 58 | 1160 |
| MSF4800B-30-1200 | 60 | 1200 |
| MSF4800B-30-1240 | 62 | 1240 |
| MSF4800B-30-1280 | 64 | 1280 |
| MSF4800B-30-1320 | 66 | 1320 |
| MSF4800B-30-1360 | 68 | 1360 |
| MSF4800B-30-1400 | 70 | 1400 |
| MSF4800B-30-1440 | 72 | 1440 |
| MSF4800B-30-1480 | 74 | 1480 |
| MSF4800B-30-1520 | 76 | 1520 |
| MSF4800B-30-1560 | 78 | 1560 |
| MSF4800B-30-1600 | 80 | 1600 |
| MSF4800B-30-1640 | 82 | 1640 |
| MSF4800B-30-1680 | 84 | 1680 |
| MSF4800B-30-1720 | 86 | 1720 |
| MSF4800B-30-1760 | 88 | 1760 |
| MSF4800B-30-1800 | 90 | 1800 |
| MSF4800B-30-1840 | 92 | 1840 |
| MSF4800B-30-1880 | 94 | 1880 |
| MSF4800B-30-1920 | 96 | 1920 |
| MSF4800B-30-1960 | 98 | 1960 |
| MSF4800B-30-2000 | 100 | 2000 |
| MSF4800B-30-2040 | 102 | 2040 |
| MSF4800B-30-2080 | 104 | 2080 |
| MSF4800B-30-2120 | 106 | 2120 |
Advanced-series Curtains Connected in Series
(Minimum detectable object: 40-mm dia., Beam gap: 30 mm)
Masters
| Model | Number of beams | Protective height (mm) |
| MSF4800A-40-0360 | 12 | 360 |
| MSF4800A-40-0480 | 16 | 480 |
| MSF4800A-40-0600 | 20 | 600 |
| MSF4800A-40-0720 | 24 | 720 |
| MSF4800A-40-0840 | 28 | 840 |
| MSF4800A-40-0960 | 32 | 960 |
| MSF4800A-40-1080 | 36 | 1080 |
| MSF4800A-40-1200 | 40 | 1200 |
| MSF4800A-40-1320 | 44 | 1320 |
| MSF4800A-40-1440 | 48 | 1440 |
| MSF4800A-40-1560 | 52 | 1560 |
| MSF4800A-40-1680 | 56 | 1680 |
| MSF4800A-40-1800 | 60 | 1800 |
| MSF4800A-40-1920 | 64 | 1920 |
| MSF4800A-40-2040 | 68 | 2040 |
Basic-series Curtains Connected in Series
(Minimum detectable object: 40-mm dia., Beam gap: 30 mm)
Masters
| Model | Number of beams | Protective height (mm) |
| MSF4800B-40-0360 | 12 | 360 |
| MSF4800B-40-0480 | 16 | 480 |
| MSF4800B-40-0600 | 20 | 600 |
| MSF4800B-40-0720 | 24 | 720 |
| MSF4800B-40-0840 | 28 | 840 |
| MSF4800B-40-0960 | 32 | 960 |
| MSF4800B-40-1080 | 36 | 1080 |
| MSF4800B-40-1200 | 40 | 1200 |
| MSF4800B-40-1320 | 44 | 1320 |
| MSF4800B-40-1440 | 48 | 1440 |
| MSF4800B-40-1560 | 52 | 1560 |
| MSF4800B-40-1680 | 56 | 1680 |
| MSF4800B-40-1800 | 60 | 1800 |
| MSF4800B-40-1920 | 64 | 1920 |
| MSF4800B-40-2040 | 68 | 2040 |
Advanced Series/Basic-series Curtains Connected in Series
(Minimum detectable object: 30-mm dia., Beam gap: 20 mm)
Slaves
| Model | Number of beams | Protective height (mm) |
| MSF4800-30-0280-XR2 | 14 | 280 |
| MSF4800-30-0320-XR2 | 16 | 320 |
| MSF4800-30-0360-XR2 | 18 | 360 |
| MSF4800-30-0400-XR2 | 20 | 400 |
| MSF4800-30-0440-XR2 | 22 | 440 |
| MSF4800-30-0480-XR2 | 24 | 480 |
| MSF4800-30-0520-XR2 | 26 | 520 |
| MSF4800-30-0560-XR2 | 28 | 560 |
| MSF4800-30-0600-XR2 | 30 | 600 |
| MSF4800-30-0640-XR2 | 32 | 640 |
| MSF4800-30-0680-XR2 | 34 | 680 |
| MSF4800-30-0720-XR2 | 36 | 720 |
| MSF4800-30-0760-XR2 | 38 | 760 |
| MSF4800-30-0800-XR2 | 40 | 800 |
| MSF4800-30-0840-XR2 | 42 | 840 |
| MSF4800-30-0880-XR2 | 44 | 880 |
| MSF4800-30-0920-XR2 | 46 | 920 |
| MSF4800-30-0960-XR2 | 48 | 960 |
| MSF4800-30-1000-XR2 | 50 | 1000 |
| MSF4800-30-1040-XR2 | 52 | 1040 |
| MSF4800-30-1080-XR2 | 54 | 1080 |
| MSF4800-30-1120-XR2 | 56 | 1120 |
| MSF4800-30-1160-XR2 | 58 | 1160 |
| MSF4800-30-1200-XR2 | 60 | 1200 |
| MSF4800-30-1240-XR2 | 62 | 1240 |
| MSF4800-30-1280-XR2 | 64 | 1280 |
| MSF4800-30-1320-XR2 | 66 | 1320 |
| MSF4800-30-1360-XR2 | 68 | 1360 |
| MSF4800-30-1400-XR2 | 70 | 1400 |
| MSF4800-30-1440-XR2 | 72 | 1440 |
| MSF4800-30-1480-XR2 | 74 | 1480 |
| MSF4800-30-1520-XR2 | 76 | 1520 |
| MSF4800-30-1560-XR2 | 78 | 1560 |
| MSF4800-30-1600-XR2 | 80 | 1600 |
| MSF4800-30-1640-XR2 | 82 | 1640 |
| MSF4800-30-1680-XR2 | 84 | 1680 |
| MSF4800-30-1720-XR2 | 86 | 1720 |
| MSF4800-30-1760-XR2 | 88 | 1760 |
| MSF4800-30-1800-XR2 | 90 | 1800 |
| MSF4800-30-1840-XR2 | 92 | 1840 |
| MSF4800-30-1880-XR2 | 94 | 1880 |
| MSF4800-30-1920-XR2 | 96 | 1920 |
| MSF4800-30-1960-XR2 | 98 | 1960 |
| MSF4800-30-2000-XR2 | 100 | 2000 |
| MSF4800-30-2040-XR2 | 102 | 2040 |
| MSF4800-30-2080-XR2 | 104 | 2080 |
| MSF4800-30-2120-XR2 | 106 | 2120 |
Advanced Series/Basic-series Curtains Connected in Series
(Minimum detectable object: 40-mm dia., Beam gap: 30 mm)
Slaves
| Model | Number of beams | Protective height (mm) |
| MSF4800-40-0360-XR2 | 12 | 360 |
| MSF4800-40-0480-XR2 | 16 | 480 |
| MSF4800-40-0600-XR2 | 20 | 600 |
| MSF4800-40-0720-XR2 | 24 | 720 |
| MSF4800-40-0840-XR2 | 28 | 840 |
| MSF4800-40-0960-XR2 | 32 | 960 |
| MSF4800-40-1080-XR2 | 36 | 1080 |
| MSF4800-40-1200-XR2 | 40 | 1200 |
| MSF4800-40-1320-XR2 | 44 | 1320 |
| MSF4800-40-1440-XR2 | 48 | 1440 |
| MSF4800-40-1560-XR2 | 52 | 1560 |
| MSF4800-40-1680-XR2 | 56 | 1680 |
| MSF4800-40-1800-XR2 | 60 | 1800 |
| MSF4800-40-1920-XR2 | 64 | 1920 |
| MSF4800-40-2040-XR2 | 68 | 2040 |
Accessories (Sold Separately)
Connector Cables with a Connector on One End
| Type | Appearance | Specifications | Cable length | Model | Application |
| Transmitter Cables | ![]() | M12 connector (5-pin) | 10 m | MS4800-CBLTX-10M | For wiring safety circuits containing individual relays with forcibly guided contacts, safety relay units, safety controllers, etc. |
| 15 m | MS4800-CBLTX-15M | ||||
| 30 m | MS4800-CBLTX-30M | ||||
| Receiver Cables | ![]() | M12 connector (8-pin) | 10 m | MS4800-CBLRX-10M | |
| 15 m | MS4800-CBLRX-15M | ||||
| 30 m | MS4800-CBLRX-30M |
Connector Cables with Connectors on Both Ends
| Type | Appearance | Specifications | Cable length | Model | Application |
| Transmitter Cables | ![]() | M12 connector (5-pin) | 5 m | MS4800-CBLTXT-05M | Extension cables for connector cables with a connector on one end. |
| 10 m | MS4800-CBLTXT-10M | ||||
| 15 m | MS4800-CBLTXT-15M | ||||
| 25 m | MS4800-CBLTXT-25M | ||||
| Receiver Cables | ![]() | M12 connector (8-pin) | 5 m | MS4800-CBLRXT-05M | |
| 10 m | MS4800-CBLRXT-10M | ||||
| 15 m | MS4800-CBLRXT-15M | ||||
| 25 m | MS4800-CBLRXT-25M |
Series Connection Cables
| Type | Appearance | Specifications | Cable length | Model | Application |
| Transmitter Cables | ![]() | M12 connector (4-pin) | 0.3 m | MS4800-CBLTXIC-003M | For series connection. |
| 0.5 m | MS4800-CBLTXIC-005M | ||||
| 1 m | MS4800-CBLTXIC-01M | ||||
| 2 m | MS4800-CBLTXIC-02M | ||||
| 3 m | MS4800-CBLTXIC-03M | ||||
| 5 m | MS4800-CBLTXIC-05M | ||||
| 10 m | MS4800-CBLTXIC-10M | ||||
| Receiver Cables | ![]() | M12 connector (4-pin) | 0.3 m | MS4800-CBLRXIC-003M | |
| 0.5 m | MS4800-CBLRXIC-005M | ||||
| 1 m | MS4800-CBLRXIC-01M | ||||
| 2 m | MS4800-CBLRXIC-02M | ||||
| 3 m | MS4800-CBLRXIC-03M | ||||
| 5 m | MS4800-CBLRXIC-05M | ||||
| 10 m | MS4800-CBLRXIC-10M |
Adaptor Cables for Replacement Use
| Type | Appearance | Specifications | Cable length | Model | Application |
| Transmitter Cables | ![]() | M12 connector (8-pin) | 0.22 m | MS4800-ADPT-TXM | For replacing an MS4600 (with test input) with an MS4800. |
| M12 connector (5-pin) | 0.22 m | MS4800-ADPT-TXS | For replacing an F3SL or MS4600 (without test input) with an MS4800. | ||
| Receiver Cables | ![]() | M12 connector (8-pin) | 0.22 m | MS4800-ADPT-RX | For replacing an F3SL or MS4600 with an MS4800. |
Loose-wire Connectors for Relays
| Type | Appearance | Specifications | Cable length | Model | Application |
| Transmitter Cables | ![]() | M12 connector (5-pin) | 1 m | MS4800-PMCTX-01M | Loose-wire connectors for mounting in relay boxes. |
| 5 m | MS4800-PMCTX-05M | ||||
| Receiver Cables | ![]() | M12 connector (8-pin) | 1 m | MS4800-PMCRX-01M | |
| 5 m | MS4800-PMCRX-05M |
Programming and Diagnostics Module (PDM)
| Appearance | Model | Remarks |
![]() | MS4800-PDM | Cable length: 2 m |
Mirrors (12% Sensing Distance Attenuation)
| Appearance | Mirror material | Width (mm) | Thickness (mm) | Length (mm) | Model |
![]() | Glass mirror | 145 | 32 | 406 | F39-MLG0406 |
| 610 | F39-MLG0610 | ||||
| 711 | F39-MLG0711 | ||||
| 914 | F39-MLG0914 | ||||
| 1,067 | F39-MLG1067 | ||||
| 1,219 | F39-MLG1219 | ||||
| 1,422 | F39-MLG1422 | ||||
| 1,626 | F39-MLG1626 | ||||
| 1,830 | F39-MLG1830 | ||||
| 2,134 | F39-MLG2134 |
MS4800-RM6 Connection Cables
| Appearance | Cable length | Model | Application |
![]() | 10 m | MS4800-CBLMT-10M | For connecting an MSF4800A Receiver and an MS4800-RM6 Resource Module. |
| 15 m | MS4800-CBLMT-15M | ||
| 30 m | MS4800-CBLMT-30M |
Resource Module
| Appearance | Model | Application |
![]() | MS4800-RM6 | A special terminal module for using muting. |
Water-resistant IP67 Cases (for Both Transmitters and Receivers, 2 Cases Per Set) (10% Maximum Sensing Distance Attenuation Per Case)
| Type | Appearance | Model | Remarks |
| For individual use | ![]() | MS4800-IP67-[] * | Accessories: Two mounting brackets (one top, one bottom) Material: Acryl |
| For series-connection use | MSF4800-IP67-[] * |
*A 4-digit number indicating the protective height of the Light Curtain must be included in place of the box ([]) in the model number.
Spatter Protection Covers (for Both Transmitters and Receivers, 2 Covers Per Set) (10% Maximum Sensing Distance Attenuation Per Cover)
| Type | Appearance | Model | Remarks |
| MS4800 Cover | ![]() | MS4800WS-[] * | Material: Acryl |
*A 4-digit number indicating the protective height of the Light Curtain must be included in place of the box ([]) in the model number.