![]()
Global
These are navigation links to move inside this page.
Digital Bar Ionizer
Wide Area, Short Distance, Long Distance. The highest level of ionization in its class.
![]()
Quick links to 'ZJ-BAS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | ZJ-BAS050 | ZJ-BAS058 | ZJ-BAS074 | ZJ-BAS090 | ZJ-BAS130 | ZJ-BAS154 | |
| Ionizer length (mm) | 370 | 450 | 610 | 770 | 1170 | 1410 | |
| Effective ionization length (mm) (*1.) | 500 | 580 | 740 | 900 | 1300 | 1540 | |
| Power supply voltage | 24 VDC ±10%, ripple (p-p) 10% max. | ||||||
| Current consumption | 520 Ma max. (discharge frequency 0.08 to 0.5 Hz: 400 mA (typical), 1 to 10 Hz: 350 mA (typical), 20 to 40 Hz: 300 mA (typical)) | ||||||
| Discharge method | Sensing and a Variable-AC System | ||||||
| Discharge voltage | 6.5 k VP-P | ||||||
| Discharge electrode | Tungsten electrode | ||||||
| Recommended installation distance | 50 to 2,000 mm | ||||||
| Ion balance (*2) | ±30 V max. | ||||||
| Power supply connector | Modular type, 8-pin connector (at both ends of Unit) | ||||||
| Air inlet | 6-dia one-touch coupling (at both ends of Unit) | ||||||
| Maximum air pressure | 0.3 MPa max. | ||||||
| External I/O | Input | Discharge stop input (Turns ON at 12 to 24 VDC), input impedance: 8.2 kΩ | |||||
| Output | Discharge stop output, cleaning output, alarm output, high-pressure error output: Signal output from photo MOS relay (100 mA max at 24 VDC) | ||||||
| Display | Seven-segment LED display | ||||||
| ID number | 001 to 050 | ||||||
| Ion balance adjustment function | Yes | ||||||
| Maximum number of linkable units | 7 Units | ||||||
| Material | Ionizer: ABS-resin, facing electrodes: Stainless steel | ||||||
| Ambient temperature range | Operating: 10 to 40°C, Storage: 0 to 40°C (with no icing or condensation) | ||||||
| Ambient humidity range | Operating: 35% to 65%, Storage: 35% to 85% (with no condensation) | ||||||
| Weight (Ionizer only) | Approx. 0.58 kg | Approx. 0.64 kg | Approx. 0.8 kg | Approx. 0.94 kg | Approx. 1.28 kg | Approx. 1.5 kg | |
| Accessories | Two mounting brackets, two M4 screws, instruction manual | Two mounting brackets, two M4 screws, 1 medium bracket, instruction manual | |||||
*1.Measurement conditions
Installation distance: 50 mm
Airflow: 1 L /min per hole
Frequency: 10 Hz
Charge plate monitor: 150 × 150 mm, 20 pF
Ionization time: (1,000 V→100V/-1,000V→-100V): 1 s max.)
*2.Measurement conditions
Installation distance: 300 mm
Airflow: 1 L /min per hole
Frequency: 10 Hz
Charge plate monitor: 150 × 150 mm, 20 pF
AC Adaptor
| Model | ZJ-BAS-PS01 |
| Input voltage | 100 to 240 VAC |
| Input current | 1.2A max. |
| Output voltage | 24 VDC |
| Output current | 3.75A max. |
| Number of output ports | 2 ports |
| Product configuration | Adaptor box, AC adaptor, AC power cable |
| Weight (without package) | Adapter box: Approx. 30 g AC Adapter: Approx. 430 g AC power supply cable: Approx. 260 g |
Special Remote Control
| Model | ZJ-BAS-R01 | ZJ-BAS-R02 |
| Product configuration | Remote Control only | Receiver Cable (150 mm) Brackets (not including Remote Control) |
| Communications method | Infrared communications | |
| Number of detectable Units | 50 Units | - |
| Power supply | Three AAA batteries | Supplied from the ZJ-BAS Ionizer |
| Weight (not including packaging) | Approx. 115 g | Receiver: Approx. 5 g Cable: Approx. 6 g Bracket: Approx. 5 g |
| Accessories | Instruction manual | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.