![]()
Global
These are navigation links to move inside this page.
Advanced Digital Temperature Controller
A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.
![]()
Quick links to 'E5CN-H (48 x 48 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
High-resolution display with 5 digits/0.01°C display in a compact Controller (48 x 48 mm).
High-speed sampling cycle of 60 ms.
High Accuracy
Thermocouple/Pt input: ±0.1% of PV
Analog input: ±0.1% FS
Universal inputs on all models (thermocouple, PT, or analog input) to handle various sensors with one Controller.
A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.
Flexible contact outputs with logic operations (AND, OR, and delays) set from the Support Software (CX-Thermo Ver. 4.0)
Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.
Main I/O Functions