![]()
Global
These are navigation links to move inside this page.
Solid-state Timer
![]()
Quick links to 'H3CR-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Wide power supply ranges of 100 to 240 VAC and 48 to 125 VDC respectively.
ON- and OFF-times can be set independently and so combinations of long ON- or OFF-time and short OFF- or Ontime settings are possible.
Fourteen time ranges from 0.05 s to 30 h or from 1.2 s to 300 h depending on the model to be used.
Models with a flicker ON start or flicker OFF start are available.
Easy sequence checks through instantaneous outputs for a zero set value at any time range.
Length, when panel-mounted with a Socket, of 80 mm or less.
11-pin and 8-pin models are available.