Page top

Lead Contents

Proximity Sensors

E2V-X[]

E2V-X[]

Long-distance Detection of Aluminum or Iron. A Proximity Sensor with a NEW Detection Principle.

Primary Contents



Ratings and Specifications

SizeM12M18M30
ItemModelE2V-X2[][]E2V-X4[][]E2V-X5[][]E2V-X8[][]E2V-X10[][]E2V-X15[][]
Sensing distance2mm±10%4mm±10%5mm±10%8mm±10%10mm±10%15mm±10%
Set distance0 to 1.6 mm0 to 3.2 mm0 to 4.0 mm0 to 6.4 mm0 to 8.0 mm0 to 12.0 mm
Differential travel10% max. of sensing distance
Detectable objectFerrous metals and non-ferrous metals (The sensing distance depends on the material of the sensing object. Refer to Datasheet.)
Standard sensing objectAluminum:
12 × 12 × 3 mm
Aluminum:
12 × 12 × 3 mm
Aluminum:
18 × 18 × 3 mm
Aluminum:
24 × 24 × 3 mm
Aluminum:
30 × 30 × 3 mm
Aluminum:
45 × 45 × 3 mm
Response frequency*150Hz40Hz70Hz40Hz70Hz30Hz
Power supply
voltage (operating
voltage range)
12 to 24 VDC (10 to 30 VDC),
ripple (p-p): 10% max.
Current consumption450 mW max. (Current consumption: 15 mA max. at power supply voltage of 30 V)
Control
output
Load currentOpen-collector output, 100 mA max.
Residual
voltage
2 V max. (Load current: 100 mA, Cable length: 2 m)
IndicatorsNO Models: Operation indicator (yellow) (flashing), Setting indicator (yellow) (lit); NC Models: Operation indicator (yellow) (lit)
Operation modeB1/C1 Models: NO
B2/C2 Models: NC
(Refer to Datasheet.)
Protection circuitsPower supply reverse polarity protection, reversed output polarity protection, load short-circuit protection, surge suppressor
Ambient temperatureOperating/Storage: -25 to 70°C (with no icing or condensation)
Ambient humidityOperating/Storage: 35% to 95% (with no condensation)
Temperature
influence
Based on the sensing distance at 23°C in the temperature range of -25 to 70°C
±10% max.±15% max.±10% max.±15% max.±10% max.±15% max.
Voltage influence±1.5% max. of sensing distance at rated voltage in the rated voltage ±15% range
Insulation resistance50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1,000 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC IP67 (Pre-wired Models and Pre-wired Connector Models are oil-resistant to the OMRON in-house standard.)
Connection methodPre-wired Models (Standard cable length: 2 m), Connector Models, Pre-wired Connector Models (Standard cable length: 300 mm)
Weight
(packed
state)
CableApprox. 120 gApprox. 150 gApprox. 200 g
ConnectorApprox. 30 gApprox. 45 gApprox. 120 g
Pre-wired
Connector
Models
Approx. 50 gApprox. 70 gApprox. 140 g
Materi-
als
MaterialsNickel-plated brass
Sensing
surface
Heat-resistant ABS
Clamping
nuts
Nickel-plated brass
Toothed
washer
Zinc-plated iron
AccessoriesInstruction manual

*The response frequency is an average value.
Measurement conditions are as follows: Standard sensing object, a distance between target objects of twice the size of the standard sensing object, and a set distance of half the sensing distance.

Caution: In the interenst of product improvement, specifications are subject to change without notice.