Page top

Lead Contents

Proximity Sensors

E2V-X[]

E2V-X[]

Long-distance Detection of Aluminum or Iron. A Proximity Sensor with a NEW Detection Principle.

Primary Contents

Displaying individual registered product index. Select and click for details.

Items 1 to 50 of 66

  • 1
  • 2
Model Number Description
E2V-X10B1 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NO, PNP
E2V-X10B1 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NO, PNP
E2V-X10B2 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NC, PNP
E2V-X10B2 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NC, PNP
E2V-X10C1 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NO, NPN
E2V-X10C1 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NO, NPN
E2V-X10C2 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NC, NPN
E2V-X10C2 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 10mm, Operation Mode NC, NPN
E2V-X15B1 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, PNP
E2V-X15B1 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, PNP
E2V-X15B1-M1 DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, PNP, M12 Connector Models
E2V-X15B1-M1TJ 0.3M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, PNP, Pre-Wired M12 Connector Models
E2V-X15B2 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NC, PNP
E2V-X15B2 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NC, PNP
E2V-X15B2-M1 DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NC , PNP, M12 Connector Models
E2V-X15C1 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, NPN
E2V-X15C1 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, NPN
E2V-X15C1-M1 DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, NPN, M12 Connector Models
E2V-X15C1-M1TJ 0.3M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NO, NPN, Pre-Wired M12 Connector Models
E2V-X15C2 2M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NC, NPN
E2V-X15C2 5M DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NC, NPN
E2V-X15C2-M1 DC 3-Wire Model, Shielded, M30, Sensing Distance 15mm, Operation Mode NC, NPN、M12 Connector Models
E2V-X2B1 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NO, PNP
E2V-X2B1 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NO, PNP
E2V-X2B2 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NC, PNP
E2V-X2B2 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NC, PNP
E2V-X2C1 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NO, NPN
E2V-X2C1 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NO, NPN
E2V-X2C2 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NC, NPN
E2V-X2C2 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 2mm, Operation Mode NC, NPN
E2V-X4B1 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, PNP
E2V-X4B1 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, PNP
E2V-X4B1-M1 DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, PNP, M12 Connector Models
E2V-X4B1-M1TJ 0.3M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, PNP, Pre-Wired M12 Connector Models
E2V-X4B2 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NC, PNP
E2V-X4B2 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NC, PNP
E2V-X4B2-M1 DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NC, PNP, M12 Connector Models
E2V-X4C1 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, NPN
E2V-X4C1 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, NPN
E2V-X4C1-M1 DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, NPN, M12 Connector Models
E2V-X4C1-M1TJ 0.3M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NO, NPN, Pre-Wired M12 Connector Models
E2V-X4C2 2M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NC, NPN
E2V-X4C2 5M DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NC, NPN
E2V-X4C2-M1 DC 3-Wire Model, Shielded, M12, Sensing Distance 4mm, Operation Mode NC, NPN, M12 Connector Models
E2V-X5B1 2M DC 3-Wire Model, Shielded, M18, Sensing Distance 5mm, Operation Mode NO, PNP
E2V-X5B1 5M DC 3-Wire Model, Shielded, M18, Sensing Distance 5mm, Operation Mode NO, PNP
E2V-X5B2 2M DC 3-Wire Model, Shielded, M18, Sensing Distance 5mm, Operation Mode NC, PNP
E2V-X5B2 5M DC 3-Wire Model, Shielded, M18, Sensing Distance 5mm, Operation Mode NC, PNP
E2V-X5C1 2M DC 3-Wire Model, Shielded, M18, Sensing Distance 5mm, Operation Mode NO, NPN
E2V-X5C1 5M DC 3-Wire Model, Shielded, M18, Sensing Distance 5mm, Operation Mode NO, NPN

Items 1 to 50 of 66

  • 1
  • 2

Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.