![]()
Global
These are navigation links to move inside this page.
Proximity Sensors
Long-distance Detection of Aluminum or Iron. A Proximity Sensor with a NEW Detection Principle.
![]()
Quick links to 'E2V-X[]' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
Standard-distance Sensors, DC 3-wire, Pre-wired Models (Standard Cable Length: 2 m)
Models with 5-m cables are also available and are ordered by adding "5M" to the end of the model number (e.g., E2V-X2B1 5M).
| Appearance | Sensing distance | Output | Model | ||
| Operation mode NO | Operation mode NC | ||||
![]() | M12 | ![]() | PNP | E2V-X2B1 | E2V-X2B2 |
| NPN | E2V-X2C1 | E2V-X2C2 | |||
| M18 | ![]() | PNP | E2V-X5B1 | E2V-X5B2 | |
| NPN | E2V-X5C1 | E2V-X5C2 | |||
| M30 | ![]() | PNP | E2V-X10B1 | E2V-X10B2 | |
| NPN | E2V-X10C1 | E2V-X10C2 | |||
Long-distance Sensors, DC 3-wire, Pre-wired Models (Standard Cable Length: 2 m)
Models with 5-m cables are also available and are ordered by adding "5M" to the end of the model number (e.g., E2V-X4B1 5M).
| Appearance | Sensing distance | Output | Model | ||
| Operation mode NO | Operation mode NC | ||||
![]() | M12 | ![]() | PNP | E2V-X4B1 | E2V-X4B2 |
| NPN | E2V-X4C1 | E2V-X4C2 | |||
| M18 | ![]() | PNP | E2V-X8B1 | E2V-X8B2 | |
| NPN | E2V-X8C1 | E2V-X8C2 | |||
| M30 | ![]() | PNP | E2V-X15B1 | E2V-X15B2 | |
| NPN | E2V-X15C1 | E2V-X15C2 | |||
Long-distance Sensors, DC 3-wire, Connector Models
| Appearance | Sensing distance | Output | Model | ||
| Operation mode NO | Operation mode NC | ||||
![]() | M12 | ![]() | PNP | E2V-X4B1-M1 | E2V-X4B2-M1 |
| NPN | E2V-X4C1-M1 | E2V-X4C2-M1 | |||
| M18 | ![]() | PNP | E2V-X8B1-M1 | E2V-X8B2-M1 | |
| NPN | E2V-X8C1-M1 | E2V-X8C2-M1 | |||
| M30 | ![]() | PNP | E2V-X15B1-M1 | E2V-X15B2-M1 | |
| NPN | E2V-X15C1-M1 | E2V-X15C2-M1 | |||
Long-distance Sensors, DC 3-wire, Smartclick Pre-wired Connector (M12) Models
| Appearance | Sensing distance | Output | Model | |
| Operation mode NO | ||||
![]() | M12 | ![]() | PNP | E2V-X4B1-M1TJ |
| NPN | E2V-X4C1-M1TJ | |||
| M18 | ![]() | PNP | E2V-X8B1-M1TJ | |
| NPN | E2V-X8C1-M1TJ | |||
| M30 | ![]() | PNP | E2V-X15B1-M1TJ | |
| NPN | E2V-X15C1-M1TJ | |||
| Appearance | Type | Cable length (m) | Model | Applicable Proximity Sensor Models |
![]() | Standard cable | 2 | XS5F-D421-D80-A | E2V-X[][][]-M1/M1TJ |
| 5 | XS5F-D421-G80-A | E2V-X[][][]-M1/M1TJ | ||
| Vibration-proof robot cable | 2 | XS5F-D421-D80-F | E2V-X[][][]-M1/M1TJ | |
| 5 | XS5F-D421-G80-F | E2V-X[][][]-M1/M1TJ | ||
| Oil-resistant polyurethane cable | 2 | XS5F-D421-D80-P | E2V-X[][][]-M1/M1TJ | |
| 5 | XS5F-D421-G80-P | E2V-X[][][]-M1/M1TJ |