Page top

Lead Contents

Proximity Sensors

E2V-X[]

E2V-X[]

Long-distance Detection of Aluminum or Iron. A Proximity Sensor with a NEW Detection Principle.

Primary Contents



Aluminum Detection Distance: 1.5 to 2 Times Previous Models

*In-house comparison of M18 Shielded Long-distance Models

Immunity against aluminum chips has enabled achieving long-distance detection of aluminum workpieces. The same detection has also been achieved for iron, allowing the E2V-X[] to be separated from workpieces made of either metal farther than any other Proximity Sensor.

E2V-X[]_Features1

Detection Made Visible

An operation indicator that is visible from any direction is provided as a standard feature. This indicator flashes under unstable conditions for easy installation condition verification at a glance.

E2V-X[]_Features2

Embeddable in Metal.

The first Long-distance Sensor that is shielded. Possible to be completely embedded in metal.

E2V-X[[]_Features3