![]()
Global
These are navigation links to move inside this page.
Multifunction Counter (DIN 72 × 72)
DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD.
![]()
Quick links to 'H7BX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Highly visible display with backlit transmissive LCD.
Selectable display color (red/green) enables checking output status at a distance.
Easy operation with a key for each digit.
Perform all basic settings with a DIP switch.
Provides a total and preset counter, batch counter, dual counter, and tachometer (See note.).
Wide range of inputs accepted for NPN/PNP inputs (multi-inputs) and 2-wire DC sensors.
Complies with UL, CSA, and CE marking.
Degree of protection: IP54 equivalent (front section only).
Note:The functions that can be selected depend on the model.