![]()
Global
These are navigation links to move inside this page.
Screwless Clamp Terminal Socket
Screwless clamping greatly contributes to reducing wiring time
![]()
Quick links to 'P2RF-[][]-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
No over or under tightening of cable connection so better contact reliability is achieved.
Double wiring possible on all the terminals, and easy bridge and branch connections.
Use either solid or stranded wires from 0.2 to 1.5 mm2 (AWG24 to AWG16).
Safe terminal arrangement: Coil terminals separated from contact terminals.
Unique ejector enables easy relay replacement.
Nameplate available
Finger-protection