Page top

Lead Contents

Solid-state Multi-functional Timers

H3CR-A

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

Primary Contents



List of Models

Note:

1.Specify both the model number and supply voltage when ordering.

H3CR-A_Lineup1

2.The operating modes are as follows
A: ON-delay
B: Flicker OFF start
B2: Flicker ON start ON/OFF-delay
C: Signal ON/OFF-delay
D: Signal OFF-delay
E: Interval
G: Signal
J: One-shot

11-pin Models

OutputSupply voltageInput typeTime rangeOperating mode
(See note 2)
Model
(See note 1.)
Contact100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
No-voltage
input
0.05 s to
300 h
Six multi-modes: A, B, B2, C, D, EH3CR-A
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
Dual-modes: G, JH3CR-A-300
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
Voltage
input
Six multi-modes: A, B, B2, C, D, EH3CR-AP
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
No-voltage
input
0.1 s to
600 h
H3CR-A-301
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
Transistor
(Photocoupler)
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
0.05 s to
300 h
H3CR-AS

8-pin Models

OutputSupply voltageInput typeTime rangeOperating mode
(See note 2)
Model
(See note 1.)
Contact100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
No-input
available
0.05 s to
300 h
Four multi-modes:
A, B2, E, J
(Power supply start)
H3CR-A8
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
0.1 s to
600 h
H3CR-A8-301
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
Transistor
(Photocoupler)
24 to 48 VAC
(50/60 Hz)/
12 to 48 VDC
0.05 s to
300 h
H3CR-A8S
Time-limit contact and
instantaneous
contact
100 to 240 VAC
(50/60 Hz)/
100 to 125 VDC
H3CR-A8E
24 to 48 VAC/VDC
(50/60 Hz)

Accessories (Order Separately)

Name/specificationsModels
Flush Mounting AdapterY92F-30
Y92F-73
Y92F-74
Mounting Track50 cm (l) × 7.3 mm (t)PFP-50N
1 m (l) × 7.3 mm (t)PFP-100N
1 m (l) × 16 mm (t)PFP-100N2
End PlatePFP-M
SpacerPFP-S
Protective CoverY92A-48B
Track Mounting/
Front Connecting Socket
8-pinP2CF-08
8-pin, finger safe typeP2CF-08-E
11-pinP2CF-11
11-pin, finger safe typeP2CF-11-E
Back Connecting Socket8-pinP3G-08
8-pin, finger safe typeP3G-08 with Y92A-48G (See note 1)
11-pinP3GA-11
11-pin, finger safe typeP3GA-11 with Y92A-48G (See note 1)
Time Setting Ring
(See note 2)
Setting a specific timeY92S-27
Limiting the setting rangeY92S-28
Panel CoverLight gray (5Y7/1)Y92P-48GL
Black (N1.5)Y92P-48GB
Medium gray (5Y5/1)Y92P-48GM
Hold-down Clip
(See note 3)
For PL08 and PL11 SocketsY92H-7
For PF085A SocketY92H-8

Note:

1.Y92A-48G is a finger safe terminal cover which is attached to the P3G-08 or P3GA-11 Socket.

2.The Time Setting Ring cannot be used alone. It must be used together with the Panel Cover.

3.Hold-down Clips are sold in sets of two.