Page top

Lead Contents

Solid-state Multi-functional Timers

H3CR-A

H3CR-A

Multiple Operating Modes and Multiple Time Ranges. DIN 48 x 48-mm Multifunctional Timer with Wide AC/DC Power Supply Range for Both High and Low Voltages.

Primary Contents



A wide AC/DC power supply range greatly reduces the number of timer models kept in stock.

A wide range of applications with multiple operating modes, six modes for 11-pin models and four modes for 8-pin models.

Ecological design with reduced current consumption.

Easy sequence checking with instantaneous outputs for a zero set value.

Length of 80 mm or less when panel-mounted with a P3GA-11 Socket (H3CR-A8E, 100 to 240 VAC, 100 to 125 VDC)

PNP input models available.

Standards: UL, CSA, NK, LR, EN 61812-1, and CE Marking.