Page top

Lead Contents

Screwless Clamp Terminal Socket

PYF[][]S

PYF[][]S

Screwless clamping greatly contributes to reducing wiring time

Primary Contents



Ratings and Specifications

ItemPYF14SPYF08SRemarks
RelayMY2 Series
MY4 Series
MY2 Series---
Dimensions31 × 85 × 36.5 mm max. (W × H × D)23.2 × 85 × 36.5 mm max. (W × H × D)---
Rated voltage250 V AC---
Rated carry current10 A at 55°C with MY2 (S) (see note)
5 A at 70°C with MY4 (S)
10 A at 55°C with MY2 (S)
7 A at 70°C with MY2 (S)
VDE0627
Applicable wires0.2 to 1.5 mm2 (AWG24 to AWG16)
Solid wire
Stranded wires
---
Number of wire connections2 wires per terminal (1 wire per hole)---
Clamping force10 N min. (0.2 mm2)
40 N min. (1.5 mm2)
EN60999

Note: MY2 (S) can be used at 70°C but at 7 A.

Caution: In the interenst of product improvement, specifications are subject to change without notice.