Page top

Lead Contents

Screwless Clamp Terminal Socket

PYF[][]S

PYF[][]S

Screwless clamping greatly contributes to reducing wiring time

Primary Contents



No over or under tightening of cable connection so better contact reliability is achieved.

Double wiring possible on all the terminals, and easy bridge and branch connections.

Use either solid or stranded wires from 0.2 to 1.5 mm2 (AWG24 to AWG16).

Safe terminal arrangement: Coil terminals separated from contact terminals.

Unique ejector enables easy relay replacement.

Two types of nameplate are available: New MY and Legrand.

Finger-protection construction.