Page top

Lead Contents

Solid State Relays with Built-in Current Transformer

G3PF

G3PF

A New-concept SSR with Built-in Current Transformer. Heater Burnout and SSR Shortcircuit Failure Detection.

Primary Contents

Displaying individual registered product index. Select and click for details.

Items 1 to 12 of 12

    Model Number Description
    G3PF-225B DC24 Rated Output Load 100 to 240 VAC / 2 to 25A , Input Terminal M3 Terminals , With 1 Alarm
    G3PF-225B-CTB DC24 Rated Output Load 100 to 240 VAC / 2 to 25A , Input Terminal Screw-Less Clamp Terminal , With 2 Alarms
    G3PF-225B-STB DC24 Rated Output Load 100 to 240 VAC / 2 to 25A , Input Terminal Slotted Terminal , With 2 Alarms
    G3PF-235B DC24 Rated Output Load 100 to 240 VAC / 2 to 35A , Input Terminal M3 Terminals , With 1 Alarm
    G3PF-235B-CTB DC24 Rated Output Load 100 to 240 VAC / 2 to 35A , Input Terminal Screw-Less Clamp Terminal , With 2 Alarms
    G3PF-235B-STB DC24 Rated Output Load 100 to 240 VAC / 2 to 35A , Input Terminal Slotted Terminal , With 2 Alarms
    G3PF-525B DC24 Rated Output Load 200 to 480 VAC / 2 to 25A , Input Terminal M3 Terminals , With 1 Alarm
    G3PF-525B-CTB DC24 Rated Output Load 200 to 480 VAC / 2 to 25A , Input Terminal Screw-Less Clamp Terminal , With 2 Alarms
    G3PF-525B-STB DC24 Rated Output Load 200 to 480 VAC / 2 to 25A , Input Terminal Slotted Terminal , With 2 Alarms
    G3PF-535B DC24 Rated Output Load 200 to 480 VAC / 2 to 35A , Input Terminal M3 Terminals , With 1 Alarm
    G3PF-535B-CTB DC24 Rated Output Load 200 to 480 VAC / 2 to 35A , Input Terminal Screw-Less Clamp Terminal , With 2 Alarms
    G3PF-535B-STB DC24 Rated Output Load 200 to 480 VAC / 2 to 35A , Input Terminal Slotted Terminal , With 2 Alarms

    Items 1 to 12 of 12

      Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.