![]()
Global
These are navigation links to move inside this page.
EtherNet/IP-DeviceNet Router
![]()
Quick links to 'NE1A-EDR01' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Specifications
| DeviceNet communications power supply voltage | 11 to 25 VDC (supplied via DeviceNet communications connector) | |
| Internal circuit power supply voltage | 20.4 to 26.4 VDC (24 VDC - 15%/+10%) | |
| Current consumption | DeviceNet communications power supply | 24 VDC, 15 mA |
| Internal circuit power supply | 24 VDC, 230 mA | |
| Overvoltage category | II | |
| Noise immunity | Conforms to IEC 61131-2. | |
| Vibration resistance | 10 to 57 Hz: 0.35 mm, 57 to 150 Hz: 50 m/s2 | |
| Shock resistance | 150 m/s2: 11 ms | |
| Mounting method | 35-mm DIN Track (IEC 60715 TH35-7.5/TH35-15) | |
| Ambient operating temperature | - 10 to 55 ° C | |
| Ambient operating humidity | 10 to 95% (with no condensation) | |
| Ambient storage temperature | - 40 to 70 ° C | |
| Degree of protection | IP20 | |
| Weight | 220 g max. | |
DeviceNet Communications Specifications
| Communications protocol | DeviceNet compliant | |||
| Connection form | Multi-drop system and T-branch system can be combined (for trunk line and branch lines) | |||
| Communications speed | 500/250/125 kbps | |||
| Communications media | Special cable, 5 conductors (2 for communications, 2 for power supply, 1 for shielding) | |||
| Communications distance | Communications speed | Max. network length | Branch length | Total branch length |
| 500 kbps | 100 m max. (100 m max.) | 6 m max. | 39 m max. | |
| 250 kbps | 250 m max. (100 m max.) | 6 m max. | 78 m max. | |
| 125 kbps | 500 m max. (100 m max.) | 6 m max. | 156 m max. | |
| Note: Figures in parentheses ( ) indicate values when a thin cable is used. | ||||
| Communications power supply | 11 to 25 VDC | |||
| No. of connectable nodes | 64 (including Master) | |||
Ethernet/IP Communications Specifications
| Media access method | CSMA/CD |
| Modulation method | Baseband |
| Transmission path type | Star |
| Transmission speed | 10 Mbps (10BASE-T) 100 Mbps (100BASE-TX) |
| Transmission media | Shielded twisted pair cable (STP): Category 5, 5e |
| Transmission distance | 100 m (distance between hub and node) |
| No. of cascade-connectable Units | No limit when a switching hub is used. |
Caution: In the interenst of product improvement, specifications are subject to change without notice.