![]()
Global
These are navigation links to move inside this page.
Color Sensing Digital Fiber Sensor
![]()
Quick links to 'E3X-DAC-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Amplifier Units
Pre-wired Amplifier Units
| Item | Appearance | Functions | Model | |
| NPN output | PNP output | |||
| Standard models | ![]() | Timer, Response speed change | E3X-DAC11-S 2M | E3X-DAC41-S 2M |
| Advanced models | Standard models + Simultaneous determination (2 colors) AND/OR output, Remote setting | E3X-DAC21-S 2M | E3X-DAC51-S 2M | |
Amplifier Units with Connectors (Amplifier Unit Connectors must be ordered separately.)
| Item | Appearance | Functions | Model | |
| NPN output | PNP output | |||
| Standard models | ![]() | Timer, Response speed change | E3X-DAC6-S | E3X-DAC8-S |
Amplifier Units Connectors (Order Separately)
Note:Protector seals are provided as accessories.
| Item | Appearance | Cable length | No. of conductors | Model |
| Master Connector | ![]() | 2 m | 3 | E3X-CN11 |
| Slave Connector | ![]() | 1 | E3X-CN12 |
Combining Amplifier Units and Connectors
Amplifier units and Connectors are sold separately.
Refer to the following tables when placing an order.
| Amplifier Units | Applicable Connector (Order Separately) | |||
| Model | NPN output | PNP output | Master Connector | Slave Connector |
| Standard models | E3X-DAC6-S | E3X-DAC8-S | E3X-CN11 | E3X-CN12 |
When Using 5 Amplifier Units
| Amplifier Units (5 Units) | 1 Master Connector | 4 Slave Connectors |
Accessories (Order Separately)
Mounting Bracket
| Appearance | Model | Quantity |
![]() | E39-L143 | 1 |
End Plate
| Appearance | Model | Quantity |
![]() | PFP-M | 1 |